Mass storage
Mass storage
Approval
Processor
IP65-rated Valueline® industrial panel PC (PPC) with fanless design and Intel® Atom™ E3845 processor. Up to 4 GB of RAM. Mass storage options include HDD and SSD.
IP65-rated Valueline® industrial panel PC (PPC) with 17.8 cm/7-inch TFT display, fanless design, and Intel® Atom™ E3845 processor. Up to 4 GB of RAM. Mass storage options up to 64 GB.
IP65-rated Valueline® industrial panel PC (PPC) with 22.9 cm/9-inch TFT display, fanless design, and Intel® Atom™ E3845 processor. Up to 4 GB of RAM. Mass storage options up to 64 GB.
IP65-rated Valueline® industrial panel PC (PPC) with 30.7 cm/12.1-inch TFT display, fanless design and Intel® Atom™ E3845 processor. Up to 4 GB of RAM. Mass storage options up to 64 GB.
Valueline® industrial panel PC (PPC) with fanless design with IP66 degree of protection and Intel® Celeron® N2930 processor. Up to 8 GB RAM. Mass storage options include HDD and SSD. One slot for a PCI or PCIe card is available as an option.
Valueline® industrial panel PC (PPC) with fanless design with IP66 degree of protection and Intel® Core™ i3-4010U processor. Up to 16 GB RAM. Mass storage options include HDD and SSD. One slot for a PCI or PCIe card is available as an option.
IP66-rated Valueline® industrial panel PC (PPC) with fanless design and Intel® Core™ i5-4300U processor with up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
IP66-rated Valueline® industrial panel PC (PPC) with fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 32 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
IP66-rated, fanless industrial panel PC (PPC) with projected capacitive (PCAP) touch screen and energy-efficient Intel® Pentium® quad-core processor with 4 GB of RAM and M.2 mass storage
IP66-rated, fanless industrial panel PC (PPC) with projected capacitive (PCAP) touch screen and energy-efficient Intel® Core™ i3-6100U processor with 8 GB of RAM and M.2 mass storage
"$pageName" on