Approval
DIN rail type
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Connection method
Maximum cross section (solid)
Number of connections
Installation terminal block, Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.2 mm² - 16 mm², AWG: 24 - 6, width: 10 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.2 mm² - 16 mm², AWG: 24 - 6, width: 10 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.2 mm² - 25 mm², AWG: 24 - 4, width: 12 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Spring-cage connection, cross section: 0.2 mm² - 25 mm², AWG: 24 - 4, width: 12 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
N disconnect terminal block, Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/15, NS 35/7,5
N disconnect terminal block, Spring-cage connection, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/15, NS 35/7,5
"$pageName" on