AK 16
-
Connection terminal block
0404033
Connection terminal block, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: silver-colored
Product details
Product type | Pick-off terminal |
Number of connections | 1 |
Number of rows | 1 |
Maximum load current | 76 A (with 16 mm² conductor cross section) |
Maximum power dissipation for nominal condition | 2.43 W |
Nominal current IN | 76 A |
Current carrying capacity of the neutral busbar | 140 A |
Nominal cross section | 16 mm² |
Maximum load current | 76 A (with 16 mm² conductor cross section) |
Level 1 above 1 below 1 | |
Screw thread | M5 |
Tightening torque | 2.5 ... 3 Nm |
Stripping length | 16 mm |
Conductor cross section rigid | 1.5 mm² ... 16 mm² |
Cross section AWG | 14 ... 6 (converted acc. to IEC) |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Conductor cross section, flexible [AWG] | 14 ... 6 (converted acc. to IEC) |
2 conductors with same cross section, solid | 1.5 mm² ... 6 mm² |
2 conductors with same cross section, flexible | 1.5 mm² ... 6 mm² |
Nominal cross section | 16 mm² |
Dimensional drawing |
|
Width | 9.8 mm |
Height | 16 mm |
Depth | 34 mm |
Length | 16 mm |
Color | silver-colored |
Mounting type | Neutral busbar |
Item number | 0404033 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BG |
Product key | BE7331 |
Catalog page | Page 555 (C-3-2019) |
GTIN | 4017918001858 |
Weight per piece (including packing) | 9.55 g |
Weight per piece (excluding packing) | 9.51 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250116 |
ETIM
ETIM 9.0 | EC000001 |
UNSPSC
UNSPSC 21.0 | 31162900 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland