Approval
DIN rail type
Connection method
Color
Minimum cross section (solid)
Maximum cross section (solid)
Maximum cross section (stranded)
Minimum cross section (stranded)
Installation terminal block, Push-in connection, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Push-in connection, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Push-in connection, cross section: 0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Push-in connection, cross section: 0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Push-in connection, cross section: 0.5 mm² - 16 mm², AWG: 24 - 4, width: 10.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Push-in connection, cross section: 0.5 mm² - 16 mm², AWG: 24 - 4, width: 10.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Installation terminal block, Push-in connection, cross section: 0.5 mm² - 25 mm², AWG: 20 - 4, width: 12.2 mm, color: red, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, Screw connection, number of connections: 15, cross section: 1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
"$pageName" on