Approval
Crimp contact, Crimp contact, min. conductor cross section: 0.14 mm², max. conductor cross section: 1 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET
Crimp contact, Crimp contact, housing material: PA, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.5 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET
Contact insert frames, Contact insert, housing material: PA, Type of contact: Upper part
Crimping pliers, for turned contacts, universal cross section setting, up to a maximum of 2.5 mm², digital display with 0.01 mm increments, pressure lock can be unlocked, including positioning tool
Connector on motor side, EMC metal housing attachment incl. crimp contact insert, with flat seal and coated protective cover, without crimp contacts, housing with coatable thick-layer passivation
Motor connector for three-phase drive, metal housing with EMC sleeves incl. push-in contact insert, with screw connections (power and control circuit). With filler plugs in the control cable screw connection, 4-pos. control circuit, with star-delta bridge, with IP54 protective cover.
"$pageName" on