Approval
DIN rail type
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Rated current
Connection terminal block, connection method: Screw connection, load current: 41 A, cross section: 0.5 mm² - 6 mm², width: 7 mm, color: green-yellow
Connection terminal block, connection method: Screw connection, load current: 41 A, cross section: 0.5 mm² - 6 mm², width: 7 mm, color: green-yellow
Connection terminal block, connection method: Screw connection, load current: 76 A, cross section: 1.5 mm² - 16 mm², width: 9.8 mm, color: green-yellow
Connection terminal block, connection method: Screw connection, load current: 125 A, cross section: 2.5 mm² - 35 mm², width: 14.3 mm, color: green-yellow
Ground modular terminal block, connection method: Screw connection, number of connections: 1, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 5 mm, height: 18 mm, color: silver, mounting type: NS 15
"$pageName" on