Approval
Maximum switching voltage
Contact material
Input voltage
Connection method
Pre-assembled relay module with Push-in connection, consisting of: relay base, safety relay with force-guided contacts in accordance with DIN EN 61810-3, plug-in display/interference suppression module, and retaining bracket, contact type: 2 changeover contacts, input voltage: 24 V DC
Pre-assembled relay module with screw connection, consisting of: relay base, safety relay with force-guided contacts in accordance with DIN EN 61810-3, plug-in display/interference suppression module, and retaining bracket, contact type: 2 changeover contacts, input voltage: 24 V DC
PLC-INTERFACE, consisting of a relay base and plug-in safety relay with force-guided contacts in accordance with DIN EN 61810-3, Screw connection, 2 changeover contacts, forcibly actuated, Input voltage: 24 V DC
PLC-INTERFACE, consisting of a relay base and plug-in safety relay with force-guided contacts in accordance with DIN EN 61810-3, Push-in connection, 2 changeover contacts, forcibly actuated, Input voltage: 24 V DC
PLC-INTERFACE, consisting of a relay base and plug-in safety relay with force-guided contacts in accordance with DIN EN 61810-3, Screw connection, 2 changeover contacts, forcibly actuated, Input voltage: 24 V AC/DC
PLC-INTERFACE, consisting of a relay base and plug-in safety relay with force-guided contacts in accordance with DIN EN 61810-3, Push-in connection, 2 changeover contacts, forcibly actuated, Input voltage: 24 V AC/DC
Relay module with Push-in connection, consisting of: relay base with status LED, freewheeling diode and retaining bracket, safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact type: 2 N/O contacts and 2 N/C contacts, input voltage: 24 V DC
Relay module with Push-in connection, consisting of: relay base with status LED, freewheeling diode and retaining bracket, safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact type: 3 N/O contacts and 1 N/C contact, input voltage: 24 V DC
"$pageName" on