Approval
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of lower part, upper part, cover, and PCB retainer; housing according to DIN 43880
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of upper part, cover and PCB retainer; housing in accordance with DIN 43880
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of lower part, upper part, cover, perfboard, and holder for connecting the HBUS and GPIO strip; housing in accordance with DIN 43880
DIN rail connector, color: jet black, Number of positions per row: 16, pitch: 2.54 mm
Socket strip for connecting an additional PCB or PCB with hole pattern to the GPIOs of the Raspberry Pi computer
Pin strip for connecting an additional PCB or PCB with hole pattern to the HBUS
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 107.6 mm, height: 89.7 mm, depth: 48.9 mm, color: light gray (7035), cross connection: DIN rail connector (optional)
"$pageName" on