Photovoltaic connector, Photovoltaic adapter set, type: Adapter, color: black, rated current: 35 A, cable length: 150. Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 14 A, Connection method: open cable end, min. cable diameter: 5.80 mm, max. cable diameter: 6.40 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 19 A, Connection method: open cable end, min. cable diameter: 5.80 mm, max. cable diameter: 6.40 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 14 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 19 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 23 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 13 A, Connection method: open cable end, min. cable diameter: 5.80 mm, max. cable diameter: 6.40 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 17 A, Connection method: open cable end, min. cable diameter: 5.80 mm, max. cable diameter: 6.40 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 13 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 17 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
"$pageName" on