Fast installation and startup as well as high availability of photovoltaic systems.
In regions with varying climatic conditions, photovoltaic systems need to achieve maximum availability and performance. The important factors here are collecting and distributing string currents, protecting the individual modules against damage from lightning and overvoltages, and monitoring the performance of the system.
The string combiner boxes (SCBs) with string fuse outside the control box impress with their compact design and flexible field of application. Placing the fuse on the outside significantly reduces the thermal load of the internal components, as the fuses can optimally discharge their waste heat into the environment.
Reliably monitor the status of your photovoltaic system with string combiner boxes from Phoenix Contact. The solutions with standard string fuse offer a temperature-optimized control cabinet design which prevents important components, such as monitoring systems, from failing due to thermal overload.
"$pageName" on