new
Mechanical crimping tools can be used to crimp all types of contacts reliably and effortlessly.
Process any kind of contact – ferrule, cable lug, coaxial connector or crimp contacts – professionally and reliably. Optimized leverage and the ergonomic handle geometry make for light work.
The new CRIMPFOX DUO crimping tool can be used in all applications. The rotating die enables ferrules to be inserted from the front or the side. The tool can also process TWIN ferrules reliably thanks to the self-adjusting mechanism. In combination with the large cross section range from 0.14 mm² to 10 mm², this ergonomic tool is synonymous with comfort and flexibility.
With its ergonomic design, optimized mechanics, and symmetrical crimping shape, crimping ferrules is child's play with the CRIMPFOX Centrus.
With a small opening angle of just 43° and the combination of hard and soft plastic on the handles, the Centrus is comfortable to hold. The tool makes your work easier by optimally transferring the force applied.
Available in two different cross-section ranges, each in a square and hexagonal version, this crimping tool covers a wide range of applications. The precise, symmetrical crimping shape guarantees consistently high-quality results and therefore absolute process reliability.
You will find the right installation and removal tool for every crimp contact. The tools for installing or removing HEAVYCON contacts are versatile in application and durable.
In the event of assembly errors or changes to the wiring, a snapped-in contact may have to be removed. Use our unlocking tools for this.
Use assembly tools for small conductor cross sections. These are used to insert the crimp contact securely into the contact insert.
The fall protection system integrated into the hand grip is movable. The fall protection system reliably protects the mating face of the tools during transport and storage.
"$pageName" on