Photovoltaic connectors

Photovoltaic connectors

Future-proof connection technology

Wire PV panels and inverters quickly and easily on site – without special tools.

Back to Connectors

Category

  • AC connection technology
    AC connection technology

    The compact AC connection system for micro inverters from Phoenix Contact.

  • DC connection technology
    DC connection technology

    Panel feed-throughs, connectors, and comprehensive accessories – innovative DC connection technology from a single source.

Search in Photovoltaic connectors

Show all products in this category

Phoenix Contact has developed connectors for field assembly that are specifically designed for cabling photovoltaic systems. Whether AC or DC, circular or rectangular – the connectors cover a wide range of requirements. Device connectors, PCB connection technology, and accessories complete the comprehensive portfolio.

Your advantages

  • Quicker and easier conductor connection on site, thanks to innovative fast connection technology
  • Easy cabling: Assembly without special tools
  • Permanently reliable connection, thanks to TÜV-tested components
  • High degree of flexibility, thanks to connection solutions for various cable cross sections
  • Future-oriented cabling of PV systems, thanks to consistent connection solutions

AC connection technology

AC connection technology  

AC connection technology

Phoenix Contact offers an extensive connection range in every performance class for the AC-side installation of photovoltaic systems. The portfolio includes a particularly compact connection system. This includes circular and rectangular connectors for 1 and 3-phase devices, plus panel feed-through terminal blocks and corresponding accessories.

  • Currents up to 309 A
  • Cross sections from 0.2 mm² to 150 mm²
  • Voltages up to 600 V UL/1000 V

DC connection technology

DC connection technology  

DC connection technology

Panel feed-throughs, connectors, and comprehensive accessories: The product range from Phoenix Contact provides you with innovative connection technology from a single source. In addition to fast connectors for assembly for conductor cross sections from 2.5 mm² to 16 mm², the range includes a miniature connection system for building-integrated photovoltaics (BIPV).

  • Currents up to 65 A
  • Voltages up to 1500 V
  • Conductor cross sections from 2.5 mm² to 16 mm²

Fast cabling: From the PV panel to the supply

Connection technology for photovoltaics  

Unique – the SUNCLIX connection system for photovoltaics

Are you looking for an innovative and reliable connection technology for cabling PV panels, string combiner boxes or inverters?

From junction boxes for PV panels, through AC and DC connectors for field cabling, to device connection for signals, data, and power – we have the right connection solution for you.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service

Downloads