Type compatibility Fronius
Type compatibility SMA
Type compatibility Kostal
Type compatibility KACO
Type compatibility Huawei
Type compatibility ABB
Number of outputs
Type compatibility Delta
Type compatibility SolarEdge
String combiner box for photovoltaic systems up to 1,000 V DC for the connection of up to 18 strings. With one-sided fuse protection via fuse holder. Cable entry via multiple cable gland. Including 15 A fuse-links.
String combiner box for photovoltaic systems up to 1,000 V DC for the connection of up to 16 strings. With one-sided fuse protection via fuse holder. Cable entry via multiple cable gland. Including 15 A fuse-links.
String combiner box for photovoltaic systems up to 1500 V DC for the connection of up to 20 strings. With two-sided fuse protection via fuse holder. Cable entry via multi-cable gland. Including 15 A fuse-links.
String combiner box for photovoltaic systems up to 1500 V DC for the connection of up to 24 strings. With two-sided fuse protection via fuse holder and DC isolator. Cable entry via multi-cable gland. Including 15 A fuse-links.
String combiner box for photovoltaic systems up to 1000 V DC for connecting 2x 2 strings. With surge protection (type 2), DC fire service switch disconnector with remote access and push-in connection for the input and output sides.
String combiner box for photovoltaic systems up to 1,000 V DC for the connection of up to 18 strings. With two-sided fuse protection via fuse holder and DC isolator. Cable entry via multiple cable gland. Including 15 A fuse-links.
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 1 string. With surge protection (type 1/2), DC fire service switch disconnector with remote access and Push-in connection for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 2 strings. With surge protection, DC switch disconnector, and SUNCLIX DC connector for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 4 strings. With surge protection and SUNCLIX DC connector for the input and output side.
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 1 string. With surge protection, DC switch disconnector and SUNCLIX DC connector for the input and output side.
"$pageName" on