Ensure the permanently safe wiring of your photovoltaic system with DC connectors with spring connection technology.
Panel feed-throughs, connectors, and comprehensive accessories – the DC product range from Phoenix Contact provides you with innovative connection technology from a single source. In addition to fast connectors for assembly for conductor cross sections from 2.5 mm² to 16 mm², the range includes a miniature connection system for building-integrated photovoltaics (BIPV).
The one-piece DC connectors with spring technology from Phoenix Contact can be connected quickly and easily without using special tools. The fast connection technology ensures permanently safe and reliable conductor contacts.
The SUNCLIX DC panel feed-throughs also feature impressive performance and quality on the device side. The device connectors are available as pin or socket versions for assembly or pre-assembled.
With cost-optimized PCB terminal blocks without insulating body, you can connect conductors quickly, safely, and repeatedly. The terminal blocks are designed for a rated current of 41 A and are particularly suitable for THR soldering processes.
"$pageName" on