The PI/NI-2D/24 barrier works with two-wire transmitters to prevent short circuits from causing explosions in Class I, Division 2 and Class I, Zone 2 environments.
UL Listed
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Output | 35 V | 0.075 A | 30 - 10 | 30 - 10 |