The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

OPT-60DC/ 24DC/ 2 - Miniature solid-state relay
2966605

Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 60 V DC, output: 3 ... 33 V DC/3 A

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Can be soldered on PCB
Switching capacity of up to 24 V DC/3 A