The vertically arranged front connection technology allows for narrow overall widths and saves space in the control cabinet. Due to TRIO POWER’s capability of being mounted directly side by side, the available space can be used to its maximum. The low overall depth enables installation in 210 mm small cabinets.
Primary-switched power supply unit, TRIO POWER, Push-in connection, DIN rail mounting, Protective coating, input: 1-phase, output: 24 V DC / 20 A, adjustable from 24 V DC ... 28 V DC