Tool set

Tool sets

With one of our tool sets, you'll always have the right tool to hand whatever the job. It ensures that you have a clear overview of your tools for convenient on-site use. Put together your individual tool set tailored to your requirements: choose the tool bag and equip it with the tools of your choice.

Go to Product Detail Page for item 1212503
TOOL-CARRIER - Tool set
TOOL-CARRIER - Tool set
1212503

Tool bag, equipped with: cable cutter, diagonal cutter, stripping pliers, NYM stripping tool, stripping tool for removing sheath, crimping pliers, crimping die for ferrules, combination, needle-nose, and water pump pliers, VDE screwdriver, bladed: 0.4 x 2.5/0.5 x 3.0/1.0 x 4.0/1.0 x 6.5, Philips: PHO/PH1/PH2, voltage tester, control cabinet key, knife, tape measure

Go to Product Detail Page for item 1212629
TOOL-CASE - Toolbox
TOOL-CASE - Toolbox
1212629

Tool case, lockable, with adjustable strap, equipped with: cable cutter, diagonal cutter, micro cutter, stripping and sheath removal tools, crimping tool set, combination, needle-nose, and water pump pliers, VDE bladed and Phillips screwdrivers, control cabinet key, voltage tester, ferrule box, blades, tape measure, continuity tester, marking tool, ring and open-end wrench set, adjustable wrench, T-handle Allen key, safety glasses, hammer, 47-piece ratchet socket wrench set, 1/4"

Go to Product Detail Page for item 1200100
TOOL-WRAP-2 - Tool set
TOOL-WRAP-2 - Tool set
1200100

Wrap-up tool bag, equipped with: cable cutter, stripping tools for standard conductors of 0.08 mm2 ... 16 mm2, removal tool up to Ø 40 mm, CRIMFOX CENTRUS 6H crimping pliers for conductors of 0.14 mm2 ... 6 mm2, VDE screwdriver, slender design, slotted: 0.6 x 3.5/0.8 x 4.0/1.0 x 5.5, crosshead: PH1/PH2/PZ1/PZ2

Go to Product Detail Page for item 1202580
CRIMPSET 25 - Tool set
CRIMPSET 25 - Tool set
1202580

Assortment box, metal, supplied with ferrules acc. to DIN 46228-4, 300 pcs. AI 10-12 RD, 200 pcs. AI 16-12 BU, 100 pcs. AI 25-16 YE, as well as WIREFOX-D 40 stripping blade, CRIMPFOX 25R crimping pliers

Your advantages

  • Clearly arranged storage due to the variety of designs
  • Durable due to high-quality materials
  • Everything from a single source with the comprehensive product range
Tool set on a belt

Tool set as a belt pouch

Tool sets – the ideal companion

When working on site, it is particularly important to have clear and quick access to the right tools. Phoenix Contact offers tool sets in a variety of robust and heavy-duty bags:

  • Carry case wrap
  • Shoulder bag with laptop and document compartment
  • Belt pouch
  • Case

Bags and cases are equipped with the tools needed for various different jobs:

  • Cutting
  • Stripping
  • Crimping
  • Testing and measuring
  • Screwing
CUS fully customizable tool set

CUS fully customizable tool set

Custom tool set

Configure your CUS tool set according to your individual requirements:

  • Six different bags are available, designed for typical applications.
  • Simply select the desired bag from the product list and assign the tools via the “Configuration” tab.