C-FC 6/M5 - Fork-type cable lug
3240149

Fork-type cable lug, non-insulated, 2.6 - 6 mm2, M5

Product details








Compatible products



Your advantages

The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology