UTME 6-MP - Test disconnect terminal block
3208414

Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, number of connections: 2, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details






Compatible products



Your advantages

Feed-through terminal blocks of the same shape are available