MACX MCR-EX-SL-SD-21-25-LP-SP
-
Solenoid driver
2924113
Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 25 mA. For gases up to Group IIC, loop-powered, electrical isolation, SIL 3. Push-in connection.
Product details
Product type | Solenoid driver |
Product family | MACX Analog |
No. of channels | 1 |
Compatible valve | Norgren Herion Coil 2080 / 2082 |
Norgren Herion Coil 2081 / 2083 | |
Norgren Herion Coil 2084 | |
Hörbiger Piezo P8 38x RF-Nx-SPN65 30 V type | |
Hörbiger Piezo P20 381RF-NG-CPN61 30 V type | |
Samson Coil 3701-11 (6 V) | |
Samson Coil 3701-12 (12 V) | |
Samson Coil 3701-13 (24 V) | |
Samson Coil 3963-11 (6 V) | |
Samson Coil 3963-12 (12 V) | |
Samson Coil 3963-13 (24 V) | |
Samson Coil 3964-11 (6 V) | |
Samson Coil 3964-12 (12 V) | |
Samson Coil 3964-13 (24 V) | |
Seitz Pilot valve PV 12F73 Ci oH | |
Seitz Pilot valve PV 12F73 Xi oH | |
Seitz Pilot valve PV 12F73 Xi oH-2 | |
Note | This is an extract of possible combinations of valves and solenoid drivers. |
Electrical isolation | 2-way isolation |
Electrical isolation between input and output | yes |
Maximum temperature coefficient | 0.01 %/K |
Electrical isolation | |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation Output/input IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 375 VPP |
Electrical isolation Output/input IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Insulation | Safe isolation |
Supply | |
Supply voltage range | loop-powered, no external supply necessary |
Power dissipation | < 0.845 W |
Signal: Voltage | |
Number of inputs | 1 |
Voltage input signal | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Max. current input signal | 45 mA (Ue = 24 V DC) |
Signal: Voltage | |
Output description | intrinsically safe |
Number of outputs | 1 |
Output voltage | ≥ 5.5 V DC (25 mA) |
Current limitation | > 25 mA |
Response time | < 20 ms |
Open-circuit voltage | > 21.9 V DC |
Short-circuit-proof | yes |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross-section AWG | 24 ... 14 |
24 ... 22 (TWIN ferrule without plastic sleeve) | |
20 ... 16 (TWIN ferrule with plastic sleeve) |
Ex installation (EPL) | Gc |
Div. 2 | |
Ex i circuits (EPL) | Ga |
Da | |
Ma | |
Div. 1 | |
Safety data | |
Note | The following Ex i values apply to the ATEX and IECEx approval. For all other Ex approvals, you must refer to the respective certificates for the Ex i values. |
Input power Pi | negligible |
Max. internal inductance Li | negligible |
Max. internal capacitance Ci | negligible |
Max. output voltage Uo | 25.1 V |
Max. output current Io | 39 mA |
Max. output power Po | 245 mW |
Maximum internal resistance Ri | 641.1 Ω |
Safety-related maximum voltage Um | 253 V AC |
125 V DC | |
IIA/I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 187 mH / 2.93 µF |
IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 93.5 mH / 0.83 µF |
IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 23.4 mH / 0.108 µF |
IIA/I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 470 nF, 5 mH / 660 nF, 1 mH / 680 nF, 0.1 mH / 1000 nF |
IIB/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 5 mH / 300 nF, 0.5 mH / 500 nF |
IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 5 mH / 70 nF, 0.15 mH / 100 nF |
Status display | Yellow LED (switching state / status, lights up when output circuit is active) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 107.9 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
-40 °C ... 70 °C (Derating) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
Ambient temperature (operation) | -40 °C ... 70 °C |
Safety-related maximum voltage Um | 253 V AC |
125 V DC | |
Rated insulation voltage | 375 VPP (IEC/EN 60079-11) |
265 V (UIsolation rated "ec") | |
Altitude range (≤ 3000 m) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 63 °C |
Safety-related maximum voltage Um | 190 V AC |
110 V DC | |
Rated insulation voltage | 190 V (IEC/EN 60079-11) |
190 V (UIsolation rated "ec") | |
Altitude range (≤ 4000 m) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 56 °C |
Safety-related maximum voltage Um | 60 V |
Rated insulation voltage | 60 V (IEC/EN 60079-11) |
60 V (UIsolation rated "ec") | |
Altitude range (≤ 5000 m) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 49 °C |
Safety-related maximum voltage Um | 60 V |
Rated insulation voltage | 60 V (IEC/EN 60079-11) |
60 V (UIsolation rated "ec") |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | I (M1) [Ex ia Ma] I |
II (1) G [Ex ia Ga] IIC | |
II (1) D [Ex ia Da] IIIC | |
II 3(1) G Ex ec [ia Ga] IIC T4 Gc | |
Certificate | IBExU 07 ATEX 1133X |
IECEx | |
Identification | [Ex ia Ma] I |
[Ex ia Ga] IIC | |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
Certificate | IECEx IBE 08.0002X |
CCC / China-Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
Certificate | 2022122316115980 |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Div. 2, Groups IIC, IIB, IIA T4 | |
Associated apparatus for use in Class I, Division 1, Groups A,B,C,D | |
Associated apparatus for use in Class II, Div.1 Groups E,F,G | |
Associated apparatus for use in Class III, Division 1 | |
Associated apparatus for use in Class I, Zone 0,1,2, Groups IIC,IIB,IIA | |
Certificate | , C.D.-No 83104549 |
Shipbuilding approval | |
Certificate | DNV GL TAA000020C |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 3 |
INMETRO | |
Identification | [Ex ia Ma] I |
[Ex ia Ga] IIC | |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
Certificate | DNV 18.0115 X |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrical isolation | 2-way isolation |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 | |
GB/T 3836.4 |
Mounting type | DIN rail mounting |
Item number | 2924113 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1 |
Product key | DK1214 |
GTIN | 4046356338516 |
Weight per piece (including packing) | 160 g |
Weight per piece (excluding packing) | 147.5 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ECLASS-15.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 7df6c8ce-db8b-4d2f-b208-5bbb0af029c2 |
Compatible products
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Mechanically compatible with the DIN rail connector
Various output characteristic curves compatible with standard solenoid valves
Loop-powered: the required power is supplied via the control signal on the input side.
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Up to SIL 3 in accordance with IEC 61508
2-way electrical isolation
Output: [Ex ia] IIC/[Ex ia] IIB
Input: 19.2 V DC … 30 V DC
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates