RAD-ISM-900-SET-BD-BUS
-
Wireless module
2867089
Bidirectional, wireless, 900 MHz transmission system (America), made up of 2 transceivers (transmitter and receiver)
Product details
Product type | Wireless module |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 9 V DC ... 30 V DC |
Typical current consumption | 75 mA |
Max. current consumption | 24 mA |
Digital | |
Input voltage range | 5 V AC/DC ... 30 V AC/DC |
Switching threshold "0" signal, voltage | max. 1.5 V DC |
Switching threshold "1" signal voltage | min. 5 V DC |
Analog | |
Description of the input | Current input (analog input) |
Current input signal | 4 mA ... 20 mA |
Input resistance current input | < 170 Ω |
Analog | |
Description of the input | Voltage input (digital input) |
Digital | |
Output name | 2x relay output + 1 x RF link |
Number of outputs | 3 |
Contact switching type | 3 floating N/O contacts |
Contact material | Ag, gold-plated |
Maximum switching voltage | 30 V DC |
250 V AC | |
Limiting continuous current | 2 A |
Analog | |
Output name | Current output |
Number of outputs | 1 |
Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 14 |
Screw thread | M3 |
Wireless | |
Direction | Bi-directional |
Frequency range | 902 MHz ... 928 MHz |
Channel distance | 22 kHz |
Number of channel groups | 4 |
Number of channels per group | 63 |
Transmission power | 1 W |
Wireless | |
Frequency band | 900 MHz |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Conformity/Approvals | |
Conformance | FCC Directive, Part 15.247 |
ISC Directive RSS 210 |
Electromagnetic compatibility | FCC Part 15.247 / ISC RSS 210 |
Assembly note | DIN rail NS 35 |
Mounting position | any |
Item number | 2867089 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DNC651 |
GTIN | 4017918929596 |
Weight per piece (including packing) | 413.1 g |
Weight per piece (excluding packing) | 413.1 g |
Customs tariff number | 85176200 |
Country of origin | CA |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-OUT-4A-I - Extension module 2867128
-
RAD-IN-8D - Extension module 2867144
-
RAD-OUT-8D-REL - Extension module 2867157
-
RAD-IN+OUT-2D-1A-I - Extension module 2867322
-
RAD-IN-2D-CNT - Extension module 2885223
-
RAD-OUT-2D-CNT - Extension module 2885236
-
RAD-ISM-900-ANT-OMNI-5 - Antenna 2867199
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-6.5-50-AS - Antenna 2867830
-
RAD-ISM-900-ANT-OMNI-0-6 - Antenna 2867160
-
RAD-CAB-RG58-20 - Antenna cable 2867212
-
RAD-CAB-RG213-25 - Antenna cable 2867597
-
RAD-CAB-RG213-40 - Antenna cable 2867377
-
RAD-CAB-RG213-50 - Antenna cable 2867225
-
RAD-CAB-PFP400-60 - Antenna cable 2867380
-
RAD-CAB-PFP400-80 - Antenna cable 2867393
-
RAD-CAB-PFP400-100 - Antenna cable 2867238
-
RAD-CAB-LMR600-125 - Antenna cable 2885210
-
RAD-CAB-PFP600-150 - Antenna cable 2885184
-
RAD-CAB-PFP900-200 - Antenna cable 2885197
-
RAD-CON-MCX-N-SB - Antenna cable 2867717
-
RAD-CON-SMA-N-SS - Antenna cable 2867403
-
RAD-CON-MCX-MCX-SS - Antenna cable 2867607
-
RAD-CON-MCX90-N-SS - Antenna cable 2885207
-
RAD-ISM-900-ANT-OMNI-FG-6-N - Antenna 2885579
Your advantages
Frequency hopping spread spectrum
The integrated bus foot enables connection to additional I/O modules
Each transceiver has 1 analog input (4 ... 20 mA) and 2 digital inputs (5 ... 30 V AC/DC), as well as 1 analog output and 2 digital outputs, for direct connection to compatible sensors and actuators and for data transmission in both directions
Status of the wireless connection via a relay (RF link)
Individual transceivers are listed under Class I, Division 2
Operates in the license-free 902 MHz ... 928 MHz ISM band
Two omnidirectional antennas (optional)
Additional transceivers can be added to configure repeater systems
Two pre-programmed transceivers that automatically communicate with each other
No additional parameterization or programming required
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates