MACX MCR-EX-SL-IDSI-I
-
Output signal conditioner
2865405
Ex i output signal conditioner, HART. Isolates and transmits 0/4 - 20 mA signals with intrinsic safety to a load (I/P converters, regulating valves, displays) in the Ex area. Open-circuit detection, SIL 2 in accordance with IEC 61508. Replacement item: 2908060 MACX MCR-EX-IDS-I-I.
Product details
Product type | Output signal conditioner |
Application | Analog OUT |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation between input and output | yes |
Maximum power dissipation for nominal condition | < 1.1 W (24 V DC / 20 mA) |
Signal transmission behavior | In = Out |
Step response (10-90%) | < 140 µs (for 4 mA ... 20 mA step) |
Maximum temperature coefficient | < 0.01 %/K |
Maximum transmission error | < 0.1 % (of final value) |
Electrical isolation Input/output/power supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Electrical isolation Output/input | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Output/supply | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Supply | |
Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Max. current consumption | < 46 mA (24 V DC / 20 mA) |
Power dissipation | < 1.1 W (24 V DC / 20 mA) |
Signal: Current | |
Number of inputs | 1 |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Input impedance | > 100 kΩ (If there is a line fault) |
Voltage drop | 5.4 V (20 mA) |
Signal: Current | |
Output description | Current output |
Number of outputs | 1 |
Current output signal | 0 mA ... 20 mA (intrinsically safe) |
4 mA ... 20 mA (intrinsically safe) | |
Load/output load current output | < 800 Ω (20 mA) |
< 730 Ω (22.5 mA) | |
Output ripple | < 20 mVrms |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 27.7 V |
Max. output current Io | 92 mA |
Max. output power Po | 633 mW |
Safety-related maximum voltage Um | 253 V AC (125 V DC) |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 85 nF |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 4 mH / 663 nF |
Data communication (bypass) | |
HART function | Yes |
Protocols supported | HART |
Status display | Green LED (supply voltage) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 112.5 mm |
Depth | 114.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 2 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 2 |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC/IIB |
II (1) D [Ex ia Da] IIIC | |
II 3(1) G Ex nA [ia Ga] IIC/IIB T4 Gc | |
Certificate | IECEx BVS 08.0025 X |
IECEx | |
Identification | [Ex ia Ga] IIC/IIB |
[Ex ia Da] IIIC | |
Ex nA [ia Ga] IIC/IIB T4 Gc | |
Certificate | IECEx BVS 08.0025 X |
UL, USA/Canada | |
Identification | Class I Div 2; IS for Class I, II, III Div 1 |
Certificate | , C.D.-No 83104549 |
KC-s | |
Identification | [Ex ia] IIC/IIB |
Certificate | 17-KA4BO-0413X |
Shipbuilding approval | |
Certificate | DNV GL TAA00000AG |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
EAC Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Certificate | RU C-DE.AB72.B.00093/19 |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Mounting type | DIN rail mounting |
Item number | 2865405 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK3 |
Product key | DK1212 |
GTIN | 4046356160421 |
Weight per piece (including packing) | 175.5 g |
Weight per piece (excluding packing) | 139.3 g |
Customs tariff number | 85437090 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121008 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
TC-D37SUB-AIO16-EX-PS-UNI - Module carrier 2902932
-
GW HART USB MODEM - Cable adapter 1003824
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
Your advantages
Power supply possible via DIN rail connector
Up to SIL 2 in accordance with EN 61508
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Line fault detection (LFD)
3-way electrical isolation
Output: 0/4 mA ... 20 mA, [Ex ia] IIC
Plug-in screw or spring-cage connection technology (Push-in technology), with integrated sockets for HART communicators
Bidirectional transmission of digital HART communication signals
Input: 0/4 mA ... 20 mA
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates