PI-EX-RTD-I
-
Signal converter
2835066
Ex i resistance thermometer input: Converts signals of Pt 100 resistance thermometers installed in the Ex zone and transfers a 4 mA ... 20 mA signal to a load in the safe zone. Freely programmable. Galvanic 3-way isolation.
Free download available.
Downloads
Product details
Order information: | The electronics module is plugged into a basic terminal block. |
Product type | Temperature transmitter |
Application | Temperature |
No. of channels | 1 |
Maximum transmission error | < 0.1 % (of end value 20 mA, at 0 Ω ... 400 Ω input range, 20°C) |
Electrical isolation Input/output | |
Electrical isolation | 250 V |
Electrical isolation Input/power supply | |
Electrical isolation | 250 V |
Electrical isolation Output/supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Supply voltage range | 20 V DC ... 35 V DC |
Max. current consumption | 64 mA (24 V DC / 20 mA) |
Power dissipation | 1.5 W (24 V DC / 20 mA) |
Measurement | |
Description of the input | intrinsically safe |
Configurable/programmable | Freely programmable, configured |
Sensor types (RTD) that can be used | 2 or 3-conductor Pt 100 sensors as well as resistance-type sensors |
Temperature measuring range | -200 °C ... 850 °C (Range depending on the sensor type) |
: | -200 °C ... 850 °C |
Connection technology | 2-, 3-conductor |
Linear resistance measuring range | 0 Ω ... 400 Ω (Minimum measuring range 10 Ω) |
Measuring accuracy | ±80 mΩ |
Signal | |
Output description | Current output |
Current output signal | 4 mA ... 20 mA |
Load/output load current output | ≤ 600 Ω |
Behavior in the event of a sensor error | upscale, downscale or off, LED flashes |
Measuring accuracy | ±11 μA |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 6.6 V |
Max. output current Io | 27 mA |
Max. output power Po | 50 mW |
Safety-related maximum voltage Um | 250 V AC |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 178.4 mH / 500 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 48.7 mH / 22 µF |
Status display | Green LED, for power supply, flashes in the case of sensor defect |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 145 mm |
Depth | 147 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PBT and polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) GD [EEx ia] IIC |
UL, USA/Canada | |
Identification | cULus |
Item number | 2835066 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DKSXXX |
Weight per piece (including packing) | 107.5 g |
Weight per piece (excluding packing) | 107.5 g |
Customs tariff number | 85437090 |
Country of origin | GB |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates