PI-EX-ES-1/3
-
Basic terminal block
2835325
Ex basic terminal block, with three terminal points to the field level (Ex area)
Ex basic terminal block, with three terminal points to the field level (Ex area)
| Product type | Module carrier |
| Application | Base element |
| Max. permissible current | ≤ 250 mA (Per circuit) |
| Nominal voltage UN | 250 V AC (UB+, UB-) |
| 20 V DC ... 35 V DC (See nominal voltage, PI modules) |
| Field level | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Controller level | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Safety data | |
| Input voltage Ui | ≤ 30 V |
| Max. output voltage Uo | ≤ 30 V |
| Safety-related maximum voltage Um | 250 V AC |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 127.5 mm |
| Depth | 92 mm |
| Depth NS 35/7,5 | 142.5 mm (with NS 35/7.5 coupling connector) |
| Depth NS 32 | 147.5 mm (with NS 32 coupling connector) |
| Depth NS 35/15 | 150 mm (with NS 35/15 coupling connector) |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide PA non-reinforced, polycarbonate PC, PVC |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex nA [ia Ga] IIC T4 Gc | |
| Certificate | KEMA 99ATEX7296 |
| PxCIF08ATEX2835325X | |
| EAC Ex | |
| Identification | [Ex ia Ga] IIC |
| Certificate | RU C-DE.AB72.B.00097/19 |
| Mounting type | DIN rail mounting |
| Item number | 2835325 |
| Packing unit | 6 pc |
| Minimum order quantity | 6 pc |
| Sales key | CK3 |
| Product key | DK1XXX |
| GTIN | 4017918164218 |
| Weight per piece (including packing) | 108.7 g |
| Weight per piece (excluding packing) | 83.91 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| ETIM 8.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |