PT 2X1-VF-230AC
-
Surge protection device
2805460
Rail-mountable surge arrester for higher signal voltages. Protective circuit free of leakage current for two floating signals.
Nominal voltage: 230 V AC
Product details
Product type | Surge protection for MCR technology |
Product family | PLUGTRAB PT |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Nominal voltage UN | 230 V AC |
Indicator/remote signaling | |
Switching function | N/C contact |
Maximum operating voltage Umax. AC | 250 V AC |
Max. operating current Imax | 1 A |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 51.7 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous operating voltage UC | 250 V AC |
Rated current | 6 A |
Operating effective current IC at UC | ≤ 2 µA |
Protective conductor current IPE | ≤ 2 µA (at UN) |
Nominal discharge current In (8/20) µs | 3 kA |
Nominal discharge current In (8/20) µs (line-ground) | 3 kA |
Pulse discharge current Iimp (10/350) µs | 500 A |
Total discharge current ITotal (8/20) µs | 8 kA |
Total discharge current ITotal (10/350) µs | 1 kA |
Max. discharge current Imax (8/20) µs | 8 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 8 kA |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 1.4 kV |
Residual voltage at In (conductor-conductor) | ≤ 2 kV |
Residual voltage at In (conductor-ground) | ≤ 1 kV |
Residual voltage with Ian (10/1000) µs (line-line) | ≤ 1.4 kV |
Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 700 V |
Max. energy absorption (2 ms) | 150 J |
Voltage protection level Up (line-line) | ≤ 2.5 kV (C2 - 4 kV / 2 kA) |
≤ 1.8 kV (C3 - 100 A) | |
≤ 2.6 kV (D1 - 500 A) | |
Voltage protection level Up (line-earth) | ≤ 1.1 kV (C1 - 500 A) |
≤ 1.5 kV (C2 - 4 kV / 2 kA) | |
≤ 1.6 kV (C3 - 100 A) | |
≤ 1.8 kV (D1 - 500 A) | |
Response time tA | ≤ 100 ns |
Capacity (Core-Core) | typ. 4.5 pF |
Capacity (Core-Earth) | typ. 9 pF |
Resistance per path | 0 Ω |
Surge protection fault message | none |
Max. required back-up fuse | 6 A (gL/gG) |
Impulse durability (line-earth) | C2 - 4 kV / 2 kA |
C3 - 100 A | |
D1 - 500 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Permissible humidity (operation) | 5 % ... 95 % |
Standards Information technology specification | |
Standards/regulations | DIN EN 61643-21 |
DIN EN 61643-21 | |
Standards/specifications | DIN EN 61643-21 |
Note | 2002 |
Mounting type | DIN rail: 35 mm |
Item number | 2805460 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL2 |
Product key | CL2111 |
GTIN | 4046356460989 |
Weight per piece (including packing) | 71.78 g |
Weight per piece (excluding packing) | 71.78 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates