PT-IQ-3-PB-UT
-
Surge protection device
2800785
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for three signal wires with common reference potential. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps). Can be used in safety-related circuits up to SIL 3.
This product needs further products for operation.
Mandatory accessories
Product details
General | |
Note | Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector. |
Product type | Surge protection for information technology |
Product family | PLUGTRAB IQ |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, multi-stage |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 5 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 91.1 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
black (RAL 9005) | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 6 V DC |
4 V AC | |
Rated current | 600 mA (40 °C) |
Operating effective current IC at UC | ≤ 800 µA (per path) |
Protective conductor current IPE | ≤ 800 µA (per path) |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 2.5 kA |
Pulse discharge current Iimp (10/350) µs (line-signal ground) | 2.5 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Voltage protection level Up (line-line) | ≤ 90 V (C1 - 1 kV / 500 A) |
≤ 140 V (C2 - 10 kV / 5 kA) | |
≤ 30 V (C3 - 25 A) | |
≤ 30 V (C3 - 50 A) | |
Voltage protection level Up (line-earth) | ≤ 90 V (C1 - 1 kV / 500 A) |
≤ 140 V (C2 - 10 kV / 5 kA) | |
≤ 30 V (C3 - 25 A) | |
≤ 30 V (C3 - 50 A) | |
Voltage protection level Up static (line-line) | ≤ 45 V (C1 - 1 kV / 500 A) |
Voltage protection level Up static (line-earth) | ≤ 45 V (C1 - 1 kV / 500 A) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 10 MHz/150 Ω) |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 10 MHz/150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 60 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 60 MHz |
Capacity (Core-Core) | typ. 30 pF |
Capacity (line-signal ground) | typ. 30 pF |
Resistance per path | 1.2 Ω ±5 % |
Surge protection fault message | Optical, multi-stage |
Max. required back-up fuse | 600 mA (FF) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 50 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 50 A | |
D1 - 2.5 kA | |
Pulse reset time (line-line) | ≤ 10 ms |
Pulse reset time (line-earth) | ≤ 10 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + A1:2008 + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 |
Standards/specifications | EN 61000-6-2 |
Note | 2007 + A1:2011 |
Standards/specifications | EN 61000-6-3 |
Note | 2005 |
Mounting type | DIN rail: 35 mm |
Item number | 2800785 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2 |
Product key | CL2151 |
GTIN | 4046356645232 |
Weight per piece (including packing) | 110 g |
Weight per piece (excluding packing) | 110.2 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ETIM
ETIM 9.0 | EC001466 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 9ce09b60-19d2-426f-9a3a-acb0ba73b1ec |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
E/ME TBUS NS35 GY - End bracket 2713780
-
FK-MC 0,5/ 5-ST-2,5 - PCB connector 1881354
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
PT-IQ-3-PB-P - Surge protection plug 2800783
Your advantages
Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
Install quickly and error-free with DIN rail connectors
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates