RL PN 24-2 DIO 8/8 2SCRJ
-
Distributed I/O device
2773513
Digital I/O device for PROFINET; fiber optic connections to SC-RJ standard, 2-port switch, 100Base-FX, fast startup, SNMPv2, TFTP, LLDP, PDev, eight inputs and outputs (24 V DC, max. 0.5 A), push/pull connection method, rugged metal housing, degree of protection IP67
Free download available.
Downloads
Product details
Width | 182.5 mm |
Height | 71.5 mm |
Depth | 79.8 mm |
Note on dimensions | without male connectors, with mounting panel |
PROFINET | |
No. of channels | 2 |
Connection method | VARIOSUB push-pull connectors |
Transmission speed | 10/100 Mbps (auto negotiation) |
Transmission physics | FO |
PROFINET | |
Device function | PROFINET device |
Specification | PROFINET-IO RT, Spec. 2.1 |
Conformance Class | B |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 8 |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Nominal input voltage UIN | 24 V DC |
Protective circuit | Electronic short-circuit/overload protection for each group; Reverse polarity protection |
Digital: | |
Output name | Digital outputs |
Connection method | M12 connector |
Connection technology | 2-, 3-conductor |
Number of outputs | 8 |
Protective circuit | Electronic short-circuit/overload protection for each channel |
Output voltage | 24 V |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V |
Output voltage when switched off | max. 0.5 V |
Output current when switched off | 0 A |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Maximum operating frequency with ohmic nominal load | 300 Hz |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Overcurrent shut-down | min. 0.7 A |
Product type | I/O component |
Product family | Ruggedline |
Type | Block design |
No. of channels | 16 |
Supply: Module electronics | |
Connection method | VARIOSUB push-pull connectors |
Designation | US1 |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 30 V DC (including ripple) |
Ripple | Max 3.6 VSS within the permissible voltage range |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Between bus logic and outputs | 500 V AC, 50 Hz, 1 min |
Connection method | Push-Pull |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 55 °C |
Degree of protection | IP65/IP67 |
Note | Seal unused slots/connections to ensure the degree of protection. |
Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 100 % |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | on mounting panel |
Panel mounting |
Item number | 2773513 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI523 |
GTIN | 4046356283342 |
Weight per piece (including packing) | 1,195.5 g |
Weight per piece (excluding packing) | 1,195.5 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
VS-PPC-C1-SCRJ-MNNA-PG9-A4D-C - FO connectors 1608032
-
VS-PPC-C2-MSTB-MNNA-P13-A5-SP - Power connector 1608074
-
VS-PPC-C1-PC67-MNNA - Protective cover 1608142
-
PROT-M12 - Screw plug 1680539
-
FL MEM PLUG - Configuration memory 2891259
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
IBS RL MARKER-SET - Marking label 2732729
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
-
VS-PPC-C2-PC67-MNNA - Blind plug 1404045
Your advantages
Rugged metal housing
Comprehensive diagnostic functions
M12 connector for I/O devices
Push/pull connector for PROFINET, either with fiber optic or twisted pair
Push/pull connector for supply voltage
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates