VS-PPC-C2-MSTB-MNNA-P13-A5-SP
-
Power connector
1608074
Power connector, degree of protection: IP65, number of positions: 5, material: Die-cast zinc, connection method: Spring-cage connection, connection cross section: AWG 18- 13, cable outlet: straight, color: silver
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 11 Connectors for 24 Volt Power Supply Cabling and Chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Data plug |
Type | MSTB |
Sensor type | Universal |
Number of positions | 5 |
Connection profile | MSTB |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (II/2) | 630 V |
Rated voltage (III/2) | 400 V |
Rated voltage (III/3) | 24 V |
250 V | |
Rated surge voltage (II/2) | 4 kV |
Rated surge voltage (III/2) | 4 kV |
Rated surge voltage (III/3) | 4 kV |
Rated current | 16 A (at 20 °C) |
16 A | |
Nominal voltage UN | 24 V |
Nominal current IN | 16 A |
Connection method | Spring-cage connection |
Signal type/category | Universal |
Color | silver |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Seal material Cable seal | TPE |
Housing material | Die-cast zinc |
Housing surface material | nickel-plated |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PA |
Signal type/category | Universal |
External cable diameter | 9 mm ... 13 mm |
Stripping length of the individual wire | 10 mm |
Mechanical data | |
Insertion/withdrawal cycles | ≤ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Item number | 1608074 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABN |
Product key | ABNOHA |
Catalog page | Page 350 (C-4-2015) |
GTIN | 4046356131742 |
Weight per piece (including packing) | 96.3 g |
Weight per piece (excluding packing) | 96 g |
Customs tariff number | 85366990 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
Compatible products
-
-
AI 2,5 -10 BU - Ferrule 3202533
-
CRIMPFOX ZA 3 - Tool 1201882
-
VS-PPC-F2-MSTB-MNNA-1R-P - Panel-mount frame 1608087
-
CUC-V14-F2ZNI-EM/24FN5:FC - Panel-mount frame 1408235
-
VS-MSTBAH 2,5/ 5-GB-5,08-BK-A - Female insert 1657915
-
VS-MSTBVA 2,5/ 5-GB-5,08-BK-A - Male insert 1609565
-
VS-PPC-F2-PC-POBK - Protective cap 1405329
-
VS-PPC-J-4X-1227 - Power distributor 1405387
-
VS-PPC-J-1220-1227-1020-... - Y distributor 1405484
-
VS-PN-CABLE-1020/PVC-5X2,5/100 - Power cable 1609523
-
CUC-PPC-C2ZNI-SS/24FKP5 - Power connector 1421785
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates