FL CAT5 FLEX
-
Installation cable
2744830
By the meter, Installation cable, Ethernet CAT5 (100 Mbps), shielded, PUR halogen-free, water blue RAL 5021, 4-wire (2x2xAWG26/7, SF/UTP), color single wire: white/orange-orange, white/green-green, cable length: Free entry (1.0 ... 1000.0 m)
Product details
Product type | Data cable by the meter |
Sensor type | Ethernet |
Number of positions | 4 |
Nominal voltage UN | 48 V AC |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Cable length | Free entry (1.0 ... 1000.0 m) |
Ethernet [93E] | |
Dimensional drawing |
|
Cable weight | 43 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
Signal runtime | 4.3 ns/m |
Signal speed | 0.77 c |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 1 mm -0.2 mm |
External cable diameter | 5.75 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foam-Skin PE |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 284 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 5.00 mΩ/m (at 20 МHz) |
Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
Cable capacity | nom. 48 nF/km (At 800 Hz) |
Nominal voltage, cable | 50 Vrms |
125 V (Peak value, not for high-power applications) | |
Test voltage Core/Core | 1000 Vrms |
Test voltage Core/Shield | 500.00 Vrms |
Smallest bending radius, fixed installation | 30 mm (cable, fixed installation) |
Smallest bending radius, movable installation | 78 mm (Cable, flexible installation) |
Tensile strength | ≤ 50 N (temporary) |
≤ 10 N (Permanent) | |
Near end crosstalk attenuation (NEXT) | 66 dB/m (with 1 MHz) |
57 dB/m (at 4 МHz) | |
52 dB/m (at 10 MHz) | |
50 dB/m (at 16 MHz) | |
47 dB/m (at 20 МHz) | |
45 dB/m (at 31.25 МHz) | |
40 dB/m (at 62.5 МHz) | |
36 dB/m (at 100 MHz) | |
Crosstalk attenuation (ACR) | 6.57 dB/m (with 1 MHz) |
5.64 dB/m (at 4 МHz) | |
5.12 dB/m (at 10 MHz) | |
4.89 dB/m (at 16 MHz) | |
4.57 dB/m (at 20 МHz) | |
4.34 dB/m (at 31.25 МHz) | |
3.77 dB/m (at 62.5 МHz) | |
3.31 dB/m (at 100 MHz) | |
Shield attenuation | 0.028 dB/m (with 1 MHz) |
0.06 dB/m (at 4 МHz) | |
0.085 dB/m (at 10 MHz) | |
0.115 dB/m (at 16 MHz) | |
0.128 dB/m (at 20 МHz) | |
0.162 dB/m (at 31.25 МHz) | |
0.23 dB/m (at 62.5 МHz) | |
0.29 dB/m (at 100 MHz) | |
Flame resistance | according to VDE 0482 Part 265-2-1 |
according to IEC 332-1 | |
Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (installation) | -5 °C ... 60 °C |
Item number | 2744830 |
Packing unit | 1 m |
Minimum order quantity | 1 m |
Note | Made to order (non-returnable) |
Sales key | AF1 |
Product key | AF1LEA |
GTIN | 4017918600501 |
Weight per piece (including packing) | 40.24 g |
Weight per piece (excluding packing) | 40.24 g |
Customs tariff number | 85444993 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061801 |
ECLASS-15.0 | 27061801 |
ETIM
ETIM 9.0 | EC003249 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL-PP-RJ45-SCC - Patch panel 2901642
-
FL-PP-RJ45-SC - Patch panel 2901643
-
FL-PP-RJ45-LSA - Patch panel 2901645
-
FL-PP-RJ45/RJ45 - Patch panel 2901646
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL ISOLATOR 100-RJ/SC - Network isolator 2313928
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX CONF/ - Network cable 2744843
-
FL CAT5 TERMINAL BOX - Patch panel 2744610
-
FL CRIMPTOOL - Assembly tool 2744869
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates