Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM3, plug: LC/LC, degree of protection: IP20, for installation in cable ducts or control cabinets
FO cables/FO patch cables
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM2, plug: B-FOC (ST)/B-FOC (ST), degree of protection: IP20, for installation in cable ducts or control cabinets
GOF universal cable, 12-wire, loose tube cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM2, plug: LC/LC, degree of protection: IP20, for installation in cable ducts or control cabinets
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM2, plug: B-FOC (ST)/SC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets
Fiber optic cable OM2 (1 bps), 2-position, Plug straight LC / IP20, on Plug straight B-FOC (ST) / IP20, cable length: 3 m
Multi-mode OM2 duplex jumper, LC-ST, UPC polishing, length 1 m
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM3, plug: SC/LC, degree of protection: IP20, for installation in cable ducts or control cabinets
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM3, plug: SC/SC, degree of protection: IP20, for installation in cable ducts or control cabinets
Multi-mode OM1 duplex jumper, ST-ST, UPC polishing, length 3.0 m