The terminal is designed for use within an Inline station. The single-channel power-level terminal features electronic motor protection. The terminal enables a three-phase asynchronous motor to be switched, protected, and monitored via a bus system.
IB IL 400 MLR 1-8A
-
Inline terminal
2727365
Inline power-level terminal blocks, electronic direct starter, up to 3.7 kW / 400 V AC
Product details
Dimensional drawing |
|
Width | 63 mm |
Height | 224 mm |
Depth | 109 mm |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Transmission physics | Copper |
Module | |
ID code (dec.) | 191 |
ID code (hex) | BF |
Length code (hex) | 81 |
Length code (dec) | 129 |
Process data channel | 8 bit |
Input address area | 1 Byte |
Output address area | 1 Byte |
Register length | 1 Byte |
Required parameter data | 5 Byte |
Required configuration data | 5 Byte |
Digital: Digital inputs | |
Number of inputs | 1 |
Number of positions | 4 |
Filter time | 0.2 ms |
Product type | I/O component |
Product family | Inline |
Type | modular |
Mounting position | Panel mounting on horizontal DIN rail |
Operating mode | Process data mode with one byte |
Diagnostics messages | Overcurrent Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Output stage cannot be controlled Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Module error during self test Message to the master |
Potentials | |
Power consumption | max. 4.2 W (entire device) |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 50 mA |
Power consumption | max. 0.375 W |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 28.8 V DC (including all tolerances, including ripple) |
Current draw | max. 160 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Supply voltage UL / 400 V level | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Supply voltage US / 400 V level | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Supply voltage US / brake control switch | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Supply voltage UL / brake control switch | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Local bus/400 V level | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Local bus/Brake control switch | 1.2 kV AC, 50 Hz, 1 min |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Note | Notes on operation Line protection for the network supply line, max. 20 A. Observe derating of the POWER-COMBICON connector |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 85 % (non-condensing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Assembly note | To safeguard sufficient ventilation, ensure that there is an installation clearance of a minimum of 50 cm both above and below. |
Mounting position | Panel mounting on horizontal DIN rail |
Item number | 2727365 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI171 |
GTIN | 4017918168483 |
Weight per piece (including packing) | 659.3 g |
Weight per piece (excluding packing) | 550 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 9.0 | EC001605 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
IB IL 400 CN-PWR-IN - Power plug 2836078
-
IB IL 400 CN-BRG - Power bridge 2836081
-
IB IL 400 CN-COV - Cover 2860947
-
GMVSTBW 2,5 HV/ 4-ST-7,62 NZIL - PCB connector 1893957
-
IB IL 24 BR/DC - Inline terminal 2742036
-
IB IL 400 BR - Inline terminal 2727394
-
MCVW 1,5/ 4-ST-3,81 - PCB connector 1826995
-
IB IL 24 TC-PAC - Analog module 2861360
Your advantages
Integrated electronic motor protection in accordance with IEC 60947-4
Connection option for an external passive brake module
Hand-held operator panel mode
Motor control via OUT process data
Motor current monitoring
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates