TC ETH EXTENDER S19
-
Modem
2702077
19" Ethernet communication unit for networking systems and stations via SHDSL technology. Data rates of up to 30 Mbps, distances of up to 20 km on in-house copper cables via line, star, and ring structures. Diagnostics via LEDs or software.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Modem |
MTTF | 34 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
26 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
16 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) |
Electrical isolation | VCC // Ethernet // DSL (A) // DSL (B) // FE |
Maximum power dissipation for nominal condition | 69 W |
Mains type | Permanent line |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC |
Nominal supply voltage | 230 V AC (50 Hz ... 60 Hz) |
Typical current consumption | < 300 mA (220 V AC) |
Function | |
Management | Plug and Play, diagnostics via PSI-CONF software or web-based management (only with managed Ethernet extenders) |
Signal | Ethernet |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Serial transmission speed | 10/100 Mbps, auto negotiation |
Connection method | RJ45 jack, shielded |
No. of channels | 4 |
Transmission length | < 100 m (shielded twisted pair) |
Protocols supported | Transparent protocol for IPv4 and IPv6 |
Data: SHDSL interface according to ITU-T G.991.2.bis | |
Serial transmission speed | 4-wire operation: 64 kbps ... 30 Mbps |
2-wire operation: 32 kbps ... 15.3 Mbps | |
Connection method | Socket M8 |
No. of channels | 12 (2-wire operation) |
Transmission length | < 20 km (Depending on data rate and cable cross section) |
Data: USB 2.0 | |
Connection method | USB Type B |
Transmission length | < 5 m (only for configuration and diagnostics) |
Dimensional drawing |
|
Width | 438 mm |
Height | 178 mm |
Depth | 330 mm |
Material (Housing) | Steel (powder-coated) |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 5 °C ... 35 °C (Cabinet temperature) |
Ambient temperature (storage/transport) | 0 °C ... 50 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2 |
Item number | 2702077 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC |
Product key | DNC444 |
GTIN | 4046356945516 |
Weight per piece (including packing) | 10.9 kg |
Weight per piece (excluding packing) | 10.9 kg |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170407 |
ECLASS-15.0 | 19170407 |
ETIM
ETIM 9.0 | EC000309 |
UNSPSC
UNSPSC 21.0 | 43222628 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSI-MODEM-SHDSL/ETH - Ethernet extender 2313643
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
SAC-4P-M 8MS/1,5-PUR - Sensor/actuator cable 1681787
-
SAC-4P-M 8MS/3,0-PUR - Sensor/actuator cable 1681790
-
SAC-4P-M 8MS/5,0-PUR - Sensor/actuator cable 1681800
-
SAC-4P-M 8MS/10,0-PUR - Sensor/actuator cable 1694143
-
DT-TELE-SHDSL - Surge protection device 2801593
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates