PSI-MODEM-SHDSL/ETH
-
Ethernet extender
2313643
First generation: Unmanaged Ethernet extender for point-to-point connections, line and ring structures, data rates up to 30 Mbps, distances of up to 20 km on in-house copper cables, diagnostics via USB and LEDs, 2 SHDSL ports, 1 LAN port
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Ethernet extender |
| MTTF | 711 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 308 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 125 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 1017 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 205 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | VCC // Ethernet // DSL (A) // DSL (B) // FE |
| Maximum power dissipation for nominal condition | 4.32 W |
| Mains type | Permanent line |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| 5 V DC (configuration only, via mini-USB type B) | |
| Typical current consumption | < 180 mA (24 V DC) |
| Max. current consumption | ≤ 2 A (For operation in a joining station, via the DIN rail connector) |
| Function | |
| Management | Plug and play, user-friendly software: Diagnostic functions, log book, individual configuration |
| Status and diagnostic indicators | LEDs: VCC (supply voltage), ACT/LINK (Ethernet data traffic), ERR (errors) 2 x LINK / 2 x STAT (DSL data traffic port A and port B), DIAG (diagnostic messages) |
| Signal | |
| Output name | Digital output |
| Number of outputs | 2 |
| Voltage output signal | 18 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 150 mA (Short-circuit-proof) |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | < 100 m (shielded twisted pair) |
| Protocols supported | Transparent protocol for IPv4 and IPv6 |
| Data: SHDSL interface according to ITU-T G.991.2.bis | |
| Serial transmission speed | 4-wire operation: 64 kbps ... 30 Mbps |
| 2-wire operation: 32 kbps ... 15.3 Mbps | |
| Connection method | 2 x 2-pos. COMBICON plug-in screw terminal blocks |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Transmission length | < 20 km (Depending on data rate and cable cross section) |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Max. AWG conductor cross-section, flexible | 14 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 14 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Data: USB 2.0 | |
| Connection method | Mini-USB type B, 5-pos. |
| Transmission length | < 5 m (only for configuration and diagnostics) |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C (Freestanding (40 mm spacing to the right and left), no supply of other modules via the device) |
| -20 °C ... 55 °C (Mounted in rows with zero spacing and low power dissipation of aligned modules) | |
| -20 °C ... 50 °C (Mounted in rows with zero spacing) | |
| -20 °C ... 45 °C (aligned without spacing and supply of other modules via the device, 1.5 A) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Standards/regulations | EN 50121-4 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2313643 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC442 |
| GTIN | 4046356509206 |
| Weight per piece (including packing) | 259.7 g |
| Weight per piece (excluding packing) | 258.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC000309 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
DT-TELE-SHDSL - Surge protection device 2801593
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
FL PATCH SAFE CLIP - Port Guard Security Element 2891246
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
TC EXTENDER 6004 ETH-2S - Ethernet extender 2702255
-
TC EXTENDER 4001 ETH-1S - Ethernet extender 2702253
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
Your advantages
Distances up to 20 km
Up to 15.3 Mbps in 2-wire operation
Up to 30 Mbps in 4-wire operation
Robust modulation method (SHDSL)
PROFINET
Automatic SHDSL data rate detection
Network transparent (no IP configuration required)
Protocol transparent
Automatic detection of network cable type (auto MDI(X))
Automatic network data rate detection (10/100 Mbps)
Easy startup, plug and play
Future proof (IPv4 and IPv6-compatible)
2 digital outputs for alerting external controllers
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates