TC EXTENDER 4001 ETH-1S
-
Ethernet extender
2702253
Managed Ethernet extender, point-to-point connections, data rates up to 15.3 Mbps, distances of up to 20 km on in-house copper cables, replaceable surge protection, 1 SHDSL port, 1 LAN port, diagnostics via Ethernet
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Ethernet extender |
| MTTF | 577 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 300 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 128 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Functions | |
| IP parameterization | Static IP address |
| DHCP client | |
| BootP (Delivery state: alternately BootP / DHCP) | |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| Management functions | Web-based management (Access to all managed and unmanaged Ethernet extenders of the segment unit, role-based user management) |
| SNMPv2/v3 | |
| Diagnostic functions | Web-based access to all managed and unmanaged Ethernet extenders of the segment unit |
| SNMP traps | |
| Port mirroring | |
| Filter functions | Extended Multicast Filtering |
| VLAN | |
| Redundancy functions | RSTP |
| Proprietary SHDSL redundancy protocol (Managed and unmanaged Ethernet extenders) | |
| Security functions | |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| System limits | |
| Number of supported devices | ≤ 50 (Per SHDSL segment unit) |
| Functionality | |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| Electrical isolation | VCC // Ethernet // DSL (A/B) // FE |
| Mains type | Permanent line |
| Test voltage data interface/power supply | 500 V AC (In accordance with EN/IEC 60079-7, observe the limitations in the specific conditions of use.) |
| 1.5 kV AC (50 Hz, 1 min.) | |
| Supply | |
| Supply voltage range | 10 V DC ... 60 V DC |
| Nominal supply voltage | 24 V DC ±5 % |
| Typical current consumption | 200 mA (24 V DC) |
| 80 mA (60 V DC) | |
| 380 mA (10 V DC) | |
| Function | |
| Status and diagnostic indicators | LEDs for warning, status, and device information |
| Signal | |
| Output name | Digital output |
| Number of outputs | 1 |
| Voltage output signal | 10 V DC ... 60 V DC (24 V DC, depending on the operating voltage) |
| Current output signal | ≤ 500 mA (Short-circuit-proof) |
| Supply | |
| Connection method | Push-in spring connection |
| Signal | Ethernet |
| Web server | yes |
| Basic functions | Ethernet extenders in accordance with ITU-T G.991.2 |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| 1 port 10/100Base-T(X), auto negotiation | |
| No. of channels | 1 |
| Transmission length | < 100 m (shielded twisted pair) |
| Protocols supported | IPv4, IPv6, TCP/IP, HTTP, HTTPS |
| Auxiliary protocols | ARP, DHCP (Client), PING, SNMP |
| Data: SHDSL interface according to ITU-T G.991.2.bis | |
| Serial transmission speed | 2-wire operation: 32 kbps ... 15.3 Mbps |
| Connection method | Push-in spring connection |
| No. of channels | 1 (2-wire operation) |
| Transmission length | < 20 km (Depending on data rate and cable cross section) |
| Single conductor/terminal point, rigid | 0.2 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, rigid AWG max. | 16 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Stripping length | 10 mm |
| Width | 60 mm |
| Height | 130 mm |
| Depth | 160 mm |
| Material (Housing) | Aluminum |
| Sheet steel DC01 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2500 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF16ATEX2702253X |
| Note | Please follow the special installation instructions in the documentation! |
| UKEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIMA22UKEX2702253X |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (Symmetrical, unshielded supply line) |
| ± 1 kV (Asymmetrical, unshielded supply line) | |
| Output | ± 1 kV (asymmetrical, unshielded) |
| Signal | ± 1 kV (asymmetrical, shielded Ethernet cable) |
| ± 4 kV (asymmetrical: line to ground, unshielded SHDSL cable) | |
| ± 2 kV (symmetrical: line to line, unshielded SHDSL cable) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Standards/regulations | EN 50121-4 |
| Standard designation | Railway applications |
| Mounting type | DIN rail: 35 mm |
| Assembly note | The product can be snapped onto all 35 mm DIN rails in accordance with EN 60715. |
| Item number | 2702253 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC442 |
| GTIN | 4055626055558 |
| Weight per piece (including packing) | 751.8 g |
| Weight per piece (excluding packing) | 258.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 456b64d9-73ca-4939-8227-e1136d4ed3b6 |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SD FLASH 512MB - Program/configuration memory 2988146
-
TC EXTENDER 2001 ETH-2S - Ethernet extender 2702409
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
Your advantages
Distances up to 20 km
Up to 15.3 Mbps in 2-wire operation
Robust modulation method (SHDSL)
Automatic topology and data rate detection
Transparent transmission of all standard Ethernet protocols, including EtherNet/IP™, Modbus/TCP, PROFINET, PROFIsafe, EtherCAT®, KNX, BACnet/IP
Network transparent (no IP configuration required)
Easy startup, plug and play
Alarm and signal output
Remote diagnostics via IP and automatic event messages via SNMP
Integrated surge protection of the SHDSL interface
Use in point-to-point connections with managed and unmanaged Ethernet extenders
Virtually separate critical IP networks with VLAN
Increase availability through RSTP redundancy
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates