FL SWITCH 7004-4GC-EIP
-
Industrial Ethernet Switch
2701553
Managed Switch 7000 series, 4 RJ45 ports 10/100 Mbps, 4 Combo ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 58 V DC, PROFINET Conformance-Class A, EtherNet/IP™
Free download available.
Downloads
Product details
Width | 60 mm |
Height | 130 mm |
Depth | 135.5 mm |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 4 (RJ45 ports) |
Ethernet (combo) | |
Connection method | SFP/RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
Signal LEDs | Data receive, link status |
No. of channels | 4 (Combo ports) |
Product type | Switch |
Product family | Managed Switch 7000 |
Type | Book type |
MTTF | 140.7 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
85.21 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
14.84 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
Special properties | EtherNet/IP™ |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Insulation characteristics | |
Protection class | III (VDE 0106, IEC 60536) |
Switch functions | |
Diagnostic functions | Remanente Event-Table |
RMON History | |
N:1-Portmirroring | |
LLDP (Link Layer Discovery Protocol) | |
SNMP-Traps | |
ACD (Address Conflict Detection) | |
EtherNet/IP™ supported protocols | Common Industrial Protocol (CIP) |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 1 A (maximum) |
PROFINET conformance class | Conformance-Class A |
PROFINET device function | Fast Startup |
Filter functions | Quality of Service (8 priority classes) |
Port-Priorisierung | |
VLAN (up to 32 VLANs) | |
IGMP Snooping/Querier (v1/v2) | |
Auto-Query-Port | |
Extended Multicast Filtering | |
Static Multicast Filtering (32 groups) | |
Link Aggregation (up to 4 trunks) | |
IP parameterization | DHCP client |
DHCP Option 82 (Relay Agent) | |
DHCP server (pool-based, port-based) | |
BootP | |
MAC address table | 16k |
Management | Web-based management (HTTP/HTTPS) |
SNMPv1/v2/v3 | |
Redundancy | DLR (Device Level Ring) |
RSTP (Rapid Spanning Tree Protocol) | |
FRD (Fast Ring Detection) | |
Large Tree Support | |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) EtherNet/IP™ status LED: Net, Mod |
Additional functions | MAC-based Port-Security |
Time synchronization | PTP 1588 (Transparent clock on the DLR ports) |
Security functions | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Current consumption | 535 mA |
Power consumption | 12.84 W |
Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
FAIL Div. LED red | |
LINK Link status LED | |
Maximum power dissipation for nominal condition | 12.84 W |
Test section | 500 V DC 1 min |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 12 V DC ... 58 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 535 mA (at US = 24 V DC) |
Current consumption | 535 mA |
Function | |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 1 A (maximum) |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
Free from substances that could impair the application of coating | Yes |
Conformity/Approvals | |
Noxious gas test | ISA S71.04.2013 G3 Harsh Group A |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion A |
IEC 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
IEC 61000-6-2 IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-6-2 IEC 61000-4-5 (surge) Criterion A | |
IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) EtherNet/IP™ status LED: Net, Mod |
Item number | 2701553 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN122 |
GTIN | 4046356766784 |
Weight per piece (including packing) | 1,139.6 g |
Weight per piece (excluding packing) | 1,010 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 6(a)-I, 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Network management software 2702889
-
FL SNMP OPC SERVER V3 - Driver and interface software 2701139
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL DIN RA - DIN rail adapter 2891053
-
FL SFP FX - Media module 2891081
-
FL SFP FX SM - Media module 2891082
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP LX10-B - Media module 1025401
-
FL SFP LX40 - Media module 1113081
-
FL SFP LX - Media module 2891767
-
FL SFP LH - Media module 2989912
-
FL SFP WDM10-SET - Media module 2702442
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
Your advantages
RSTP with fast switch-over
Device Level Ring (DLR)
VLANs
Common Industrial Protocol (CIP)
DHCP client, DHCP server (pool-based and port-based), DHCP option 82
Ambient temperature -40 °C ... 70 °C
Web-based management, SNMP
Slim design
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates