The Axioline E device is designed for use within a PROFINET network. It is used to acquire and output digital signals.
AXL E PN DI8 DO8 M12 6P
-
Digital module
2701509
Axioline E, Digital I/O device, PROFINET, M12 connector, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 8, 24 V DC, connection technology: 3-conductor, Plastic housing, degree of protection: IP65/IP67
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 60 mm |
Height | 185 mm |
Depth | 30.5 mm |
Drill hole spacing | 198.5 mm |
Note on dimensions | The height is 212 mm including fixing clips. |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Housing material | Pocan® |
Color | anthracite |
PROFINET | |
Number of interfaces | 2 |
Connection method | M12 connector |
Note on the connection method | D-coded |
Number of positions | 4 |
Transmission speed | 100 Mbps (with auto negotiation) |
PROFINET | |
Equipment type | PROFINET-Device |
System-specific protocols | PROFINET protocols LLDP |
PROFINET protocols MRP client | |
PROFINET protocols DCP | |
PROFINET protocols DCE/RPC | |
Protocols supported | SNMP v1 |
HTTP | |
TFTP | |
FTP |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 types 1 and 3 |
Number of inputs | 8 |
Cable length | max. 30 m (to the sensor) |
Connection method | M12 connector double occupancy |
Connection technology | 4-conductor |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | typ. 3 mA |
Sensor current per channel | typ. 75 mA (from US) |
Total sensor current | max. 0.6 A (per device) |
Input filter time | < 1000 µs |
Protective circuit | Overload protection, short-circuit protection of sensor supply |
Digital: | |
Output name | Digital outputs |
Connection method | M12 connector double occupancy |
Connection technology | 3-conductor |
Number of outputs | 8 |
Protective circuit | Overload protection, short-circuit protection of outputs; yes |
Output voltage | 24 V DC |
Limitation of the voltage induced on circuit interruption | -28 V ... -17 V |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V DC (from voltage UA) |
Output voltage range | 18 V DC ... 31.2 V DC |
Output voltage when switched off | max. 1 V |
Output current when switched off | max. 20 µA |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω, with nominal voltage) |
Nominal load, ohmic | 12 W (48 Ω, with nominal voltage) |
Switching frequency | max. 5500 per second (with at least 50 mA load current) |
max. 1 per second (with inductive load) | |
Reverse voltage resistance to short pulses | Reverse voltage proof |
Behavior with overload | Auto restart |
Signal delay | max. 150 µs (when switched on) |
max. 200 µs (when switched off) | |
Overcurrent shut-down | min. 0.7 A |
Product type | I/O component |
Product family | Axioline E |
Type | Stand-alone |
Special properties | Plastic housing |
Potentials | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 8 mA |
max. 1.2 A | |
Supply: Module electronics and sensors | |
Designation | Supply of module electronics and sensors (US) |
Connection method | M12 connector, T-coded |
Number of positions | 4 |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 31.2 V DC (including all tolerances, including ripple) |
Current consumption | typ. 190 mA ±15 % (at 24 V DC) |
max. 12 A | |
Supply: Actuators | |
Designation | Supply of actuators (UA) |
Connection method | M12 connector, T-coded |
Number of positions | 4 |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 31.2 V DC (including all tolerances, including ripple) |
Current consumption | typ. 30 mA ±15 % (at 24 V DC) |
max. 12 A | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 24 V supply (communications power and sensor supply, digital inputs)/bus connection (Ethernet 1) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (communications power and sensor supply, digital inputs)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (communications power and sensor supply, digital inputs)/FE | 500 V AC, 50 Hz, 1 min |
Test voltage: Bus connection (Ethernet 1)/FE | 500 V AC, 50 Hz, 1 min |
Test voltage: Bus connection (Ethernet 2)/FE | 500 V AC, 50 Hz, 1 min |
Test voltage: Bus connection (Ethernet 1)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (actuator supply, digital outputs)/24 V supply (communications power and sensor supply, digital inputs) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (actuator supply, digital outputs)/bus connection (Ethernet 1) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (actuator supply, digital outputs)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (actuator supply, digital outputs)/FE | 500 V AC, 50 Hz, 1 min |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP65/IP67 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % |
Permissible humidity (storage/transport) | 5 % ... 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting |
Mounting panel |
Item number | 2701509 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI7DA |
GTIN | 4046356763615 |
Weight per piece (including packing) | 558.7 g |
Weight per piece (excluding packing) | 545.6 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | ca0c2d4e-2460-4767-9fa9-155936b698a3 |
Compatible products
-
PROT-M12 - Screw plug 1680539
-
SACC-M12MSD-4CON-PG 9-SH - Data connector 1521261
-
UCT-EM (7X10) - Snap-in markers 0830765
-
SAC-4P- 1,5-PUR/M12FRT SH - Power cable 1424116
-
SAC-4P-M12MST/ 1,5-PUR SH - Power cable 1424120
-
NBC-M12MSD-PN/.../... - Network cable 1408640
-
NBC-M12MSD-M12FSD-PN/.../... - Network cable 1408617
-
NBC-M12MSD-M12MSD-PN/.../... - Network cable 1408634
-
SAC-4P-M12MST/ 1,0-PUR - Power cable 1408812
-
SAC-4P-M12MST/ 2,0-PUR - Power cable 1408813
-
SAC-4P-M12MST/ 5,0-PUR - Power cable 1408814
-
SAC-4P-M12MST/10,0-PUR - Power cable 1408815
-
SAC-4P-M12MRT/ 1,0-PUR - Power cable 1408816
-
SAC-4P-M12MRT/ 2,0-PUR - Power cable 1408819
-
SAC-4P-M12MRT/ 5,0-PUR - Power cable 1408820
-
SAC-4P-M12MRT/10,0-PUR - Power cable 1408822
-
SAC-4P- 1,0-PUR/M12FST - Power cable 1408823
-
SAC-4P- 2,0-PUR/M12FST - Power cable 1408824
-
SAC-4P- 5,0-PUR/M12FST - Power cable 1408825
-
SAC-4P-10,0-PUR/M12FST - Power cable 1408826
-
SAC-4P- 1,0-PUR/M12FRT - Power cable 1408827
-
SAC-4P- 2,0-PUR/M12FRT - Power cable 1408828
-
SAC-4P- 5,0-PUR/M12FRT - Power cable 1408829
-
SAC-4P-10,0-PUR/M12FRT - Power cable 1408830
-
SAC-4P-M12MST/ 0,3-PUR/M12FST - Power cable 1408806
-
SAC-4P-M12MST/ 0,6-PUR/M12FST - Power cable 1408807
-
SAC-4P-M12MST/ 1,0-PUR/M12FST - Power cable 1408808
-
SAC-4P-M12MST/ 2,0-PUR/M12FST - Power cable 1408809
-
SAC-4P-M12MST/ 5,0-PUR/M12FST - Power cable 1408810
-
SAC-4P-M12MST/10,0-PUR/M12FST - Power cable 1408811
-
SAC-3P-M12MS/.../... - Sensor/actuator cable 1696662
-
SAC-3P-M12MR/.../... - Sensor/actuator cable 1696675
-
SAC-3P-M12MS-M12FS/.../... - Sensor/actuator cable 1696756
-
SAC-3P-M12MR-M12FS/.../... - Sensor/actuator cable 1513428
-
SAC-3P-M12MR-M12FR/.../... - Sensor/actuator cable 1513318
-
SAC-4P-M12MR-M12FS/.../... - Sensor/actuator cable 1697030
-
SAC-4P-M12MR-M12FR/.../... - Sensor/actuator cable 1697043
-
SAC-5P-M12MS/.../... - Sensor/actuator cable 1697098
-
SAC-5P-M12MR/.../... - Sensor/actuator cable 1697108
-
SAC-5P-M12MR-M12FS/.../... - Sensor/actuator cable 1508734
-
SAC-5P-M12MR-M12FR/.../... - Sensor/actuator cable 1529506
-
SAC-3P-Y/2XM 8FS SCO - Y distributor 1523984
-
SAC-3P-Y/2XFS PE SCO - Y distributor 1523971
-
SAC-3P-Y/2XFS B PE SCO - Y distributor 1523968
-
PROT-M12 SH - Screw plug 1503302
-
NBC-M12MSD-R4AC-PN/.../... - Network cable 1408639
Your advantages
Connection to PROFINET network using M12 connectors (D-coded)
Transmission speed of 100 Mbps
Connection of digital sensors and actuators using M12connectors (A-coded)
Diagnostic and status indicators
Short-circuit and overload protection of the sensor supply
IP65/IP67 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates