The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

SAC-4P-M12MST/10,0-PUR/M12FST - Power cable
1408811

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: T, on Socket straight M12, coding: T, cable length: 10 m, For direct current up to 12 A/63 V

Product details









Compatible products



Your advantages

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Our standard: robust halogen-free PUR cable