TP090ZCW-01/400321192 S00062
-
Touch panel
2400778
Touch panel, 22.9 cm / 9"-TFT display (Projective-capacitive, single-touch control), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Intel® Atom™ Z530 1.6 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0, Open platform, without bus system.