Lithium (Assembled with 2-pos. cable and 3-pos. connector (Molex type 51021-03))
Diameter
30 mm
External dimensions
Width / Height / Depth
190 mm / / ((± 10 mm) including connecting cable)
Item number
2701383
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DRC
Product key
DRCDBA
GTIN
4046356745314
Weight per piece (including packing)
22.3 g
Weight per piece (excluding packing)
19.2 g
Customs tariff number
85065030
Country of origin
DE
ECLASS
ECLASS-13.0
27050403
ECLASS-15.0
27050403
ETIM
ETIM 9.0
EC003893
UNSPSC
UNSPSC 21.0
26111700
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(No electrical and electronic equipment (EEE), cannot be used in EEE)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.