US-PML-M100 (D50) - Mandatory sign
1014176

Mandatory sign, Card, blue/white, unmarked, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 4, text field height: 50 mm, text field width: 50 mm

Product details








Compatible products



Your advantages

UniSheet - stick-on mandatory signs, color preprinted, without symbol
Suitable for indoor and outdoor use
The mandatory signs conform to the ISO 7010 international standard
Highly flexible, soft PVC label that adapts well to uneven surfaces