Proven safety in its narrowest form: with the new safety relays you can save up to 70% of the space required for safety functions.
PSRmini relays are the narrowest safety relays in the world with force-guided contacts.
With a width of just 6 and 12 mm, they offer the same performance as a large safety relay.
The highly compact design is possible, thanks to the newly developed relay technology from Phoenix Contact. With its combination of unique features, PSRmini has been specifically optimized for use in machine building and the process industry.
The PSRmini product range comprises a total of 28 products in 6 mm and 12 mm versions. Despite the narrow design, the products offer maximum performance: they switch loads of up to 6 A, are compatible with many signal transmitters and safety-related controllers, are versatile, thanks to comprehensive approvals, and much more.
The compact design quickly pays for itself, as numerous signals can be processed in a confined space, thereby utilizing the space in the control cabinet to optimum effect. The fine-grained architecture makes a modular design of safety concepts possible: the 6 mm version is available with 1 to 2 enabling contacts, the 12 mm version with 2 to 3.
With PSRmini, you save on space and gain flexibility, without the need to make compromises in the application.
The centerpiece of the new PSRmini device family is the relay technology developed by us. The just 6 mm wide elementary relay with force-guided contacts impresses with its numerous technological details and is as reliable as safety technology should be. It is its robustness, reliability, and diagnostic capability that sets it apart from a standard elementary relay.
In order to ensure high production accuracy and to meet our stringent quality requirements, the elementary relay and all of its individual parts are manufactured by Phoenix Contact.
In addition to the low space requirements, the new PSRmini safety relays offer the following advantages, particularly in the field of machine building:
The safe PSRmini coupling relays are used for signal amplification and electrical isolation in conjunction with the outputs of a safety controller. Adapted to the relevant process control systems, the new product range offers SIL-certified coupling modules for safe deactivation (Emergency Shut-Down) and safe activation (Fire and Gas).
In addition to reduced space and material requirements, PSRmini offers numerous other advantages:
"$pageName" on