MINI POWER power supplies for MCR technology
In measurement and control technology (MCR), modular electronics housing has become the industry standard. MINI POWER is the power supply unit to go with it. The devices are flexible, thanks to special voltages and special versions.
MINI-PS-100-240AC/24DC/1.5/EX
-
Power supply
2866653
Please use the following item in new systems: 2904614
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/1.5 A, for potentially explosive areas
Product details
| AC operation | |
| Nominal input voltage range | 100 V AC ... 240 V AC |
| Input voltage range | 85 V AC ... 264 V AC |
| Input voltage range AC | 85 V AC ... 264 V AC |
| Voltage type of supply voltage | AC |
| Inrush current | < 15 A (typical) |
| Inrush current integral (I2t) | 0.6 A2s |
| AC frequency range | 45 Hz ... 65 Hz |
| Mains buffering time | typ. 35 ms (120 V AC) |
| typ. 150 ms (230 V AC) | |
| Current consumption | 0.75 A (120 V AC) |
| 0.45 A (230 V AC) | |
| Nominal power consumption | 88 VA |
| Typical response time | < 0.5 s |
| Input fuse | 3.15 A (slow-blow, internal) |
| Permissible backup fuse | B6 B10 B16 AC: |
| Permissible DC backup fuse | DC: Connect a suitable fuse upstream |
| Recommended breaker for input protection | 6 A ... 16 A (AC: Characteristics B, C, D, K) |
| Efficiency | > 84 % (for 230 V AC and nominal values) |
| Output characteristic | U/I |
| Nominal output voltage | 24 V DC ±1 % |
| Nominal output current (IN) | 1.5 A (-25 °C ... 60 °C) |
| POWER BOOST (IBoost) | 2 A (-25 °C ... 40 °C) |
| Derating | 60 °C ... 70 °C (2.5 %/K) |
| Feedback voltage resistance | 35 V DC |
| Residual ripple | < 40 mVPP (with nominal values) |
| Output power | 36 W |
| Peak switching voltages nominal load | < 20 mVPP (20 MHz) |
| Maximum no-load power dissipation | 1.5 W |
| Power loss nominal load max. | 6.5 W |
| Connection in parallel | yes, for redundancy and increased capacity |
| Connection in series | yes |
| Signal: DC OK active | |
| Output description | UOUT > 0.9 x UN: High signal |
| Maximum switching voltage | ≤ 24 V |
| Output voltage | + 24 V DC (Signal) |
| Maximum inrush current | max. 44 mA |
| Continuous load current | ≤ 40 mA |
| Signal: DC OK floating | |
| Output description | Relay contact, UOUT > 0.9 x UN: Contact closed |
| Input | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Output | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Signal | |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M4 |
| Signal | |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Types of signaling | LED |
| Relay contact | |
| Signal output: DC OK active | |
| Status display | "DC OK" LED green |
| Note on status display | UOUT < 0.9 x UN: LED flashing |
| Signal output: DC OK floating | |
| Status display | "DC OK" LED green |
| Note on status display | UOUT > 21.5 V DC: LED ON |
| Insulation voltage input/output | 4 kV AC (type test) |
| 3 kV AC (routine test) | |
| Insulation voltage input / PE | 4 kV AC (type test) |
| 3 kV AC (routine test) |
| Product family | MINI POWER |
| MTBF (IEC 61709, SN 29500) | > 2789000 h (40 °C) |
| Insulation characteristics | |
| Protection class | II (in closed control cabinet) |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 95 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Type of housing | Polyamide PA, color: green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Max. permissible relative humidity (operation) | 100 % (condensation permitted) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Rail applications | EN 50121-4 |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| Standard – Safety extra-low voltage | EN 60950-1 (SELV) and EN 60204-1 (PELV) |
| Standard - Safe isolation | DIN VDE 0100-410 |
| Standards/specifications | EN 60079-0 |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 | |
| Conformity/Approvals | |
| ATEX | II 3 G Ex nA nC IIC T4 Gc X |
| SIL in accordance with IEC 61508 | 0 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 |
| Item number | 2866653 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMPM13 |
| Product key | CMPM13 |
| GTIN | 4046356147989 |
| Weight per piece (including packing) | 289.3 g |
| Weight per piece (excluding packing) | 250 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39121004 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Easy-maintenance connection technology thanks to keyed COMBICON connectors
For supplying the supply voltage via the foot element (DIN rail connector) where AC voltages are available
100 V AC ... 240 V AC nominal input voltage range
Output voltage: 24 V DC
For up to 60 MINI Analog modules
For up to 1.5 A, secondary
Status and error indication via diagnostic LEDs
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG