VS-08-RJ45-5-Q/IP20 TIA568A - RJ45 connector
1417016

RJ45 connector, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: PA, connection method: IDC fast connection, connection cross section: AWG 26- 23, cable outlet: straight, color: traffic gray A RAL 7042

Product details








Compatible products