Visualization software - VISU+ 2 RT UNLIMITED ANAO WEB3
1264236

Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, OPC server (DA and UA), networking, and 3 web clients with unlimited I/O data and variables in the scripting.

Downloads

Product Details




Product type Visualization

Intended use for the software Visualization
License information
Type of license Runtime license
Functionality
Basic functions Know-How protection and safety through encoding of projects
Realtime database coupling with ODBC to MS ACCESS, MS EXCEL and SQL server
FDA CFR 21 Part 11 compatible
Expanded functionality Statistical alarm function
Advanced alarm management with SMS, FAX, e-mail and voice mail function
Networking
Visu+ as OPC server (DA & UA)
Web client capability
Integrated function Web client
Statistical alarm function
Alarm management
Networking
OPC server
Online configuration
Password protection
Language selection
Number of I/O nodes 128000
Number of clients 3
System requirements
Processor Pentium/Celeron, 1.6 GHz
Hard disk memory min. 1 GByte (recommended: 2 GB)
RAM min. 1 GByte (2 GB for Windows Vista and Windows 7)
Screen resolution rec. 1024 pixel(s) x 768 pixel(s) (XGA)
Supported browsers Internet Explorer 5.5 or higher
Languages supported German, English, French, Italian
Optical drive DVD-ROM
System requirements for development environment
Operating equipment Keyboard, mouse
Operating system Windows® 10
Windows® 8.1
Windows® 8
Windows® 7
Windows® Embedded Standard 7
Windows® Server 2019
Windows® Server 2016
Windows® Server 2012 R2
Windows® Server 2012
Windows® Server 2008 R2
Windows® Server 2008
Windows® Server 2003
System requirements for runtime environment
Operating system Windows® 10
Windows® 8.1
Windows® 8
Windows® 7
Windows® Embedded Standard 7
Windows® XP Embedded
Windows® Server 2019
Windows® Server 2016
Windows® Server 2012 R2
Windows® Server 2012
Windows® Server 2008 R2
Windows® Server 2008
Windows® Server 2003
Windows® CE 5.0
Windows® CE 6.0
Windows® Mobile

Item number 1264236
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRD
Product Key DRDAAB
GTIN 4063151377472
Weight per Piece (including packing) 41.5 g
Weight per Piece (excluding packing) 39.1 g
Customs tariff number 49119900
Country of origin DE


ECLASS

ECLASS-9.0 27242502
ECLASS-10.0.1 27242502
ECLASS-11.0 27242502

ETIM

ETIM 8.0 EC001416

UNSPSC

UNSPSC 21.0


Your advantages

Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL
OPC server