SC 4-RZ/ 8
-
COMBI coupling
3042683
COMBI coupling, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 8, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting type: on mounting panel, color: gray
Product details
Product type | Terminal coupling |
Number of positions | 8 |
Pitch | 6.2 mm |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Nominal cross section | 4 mm² |
Connection method | Spring-cage connection |
Stripping length | 8 mm ... 10 mm |
Internal cylindrical gage | A4 |
Connection in acc. with standard | IEC 61984 |
Conductor cross-section rigid | 0.08 mm² ... 6 mm² |
Cross section AWG | 28 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible | 0.08 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 28 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 32 A |
Maximum load current | 32 A (with 6 mm² conductor cross-section) |
Nominal voltage | 800 V |
Nominal cross section | 4 mm² |
Width | 49.6 mm |
End cover width | 3.2 mm |
Height | 31 mm |
Drill hole spacing | 6.2 mm |
Hole diameter | 3.5 mm |
Pitch | 6.2 mm |
Plate thickness | 0.8 mm ... 1.5 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Technical data | |
Drill hole spacing | 6.2 mm |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 61984 |
Mounting type | on mounting panel |
Item number | 3042683 |
Packing unit | 25 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE2 |
Product key | BE2145 |
GTIN | 4046356012829 |
Weight per piece (including packing) | 50.6 g |
Weight per piece (excluding packing) | 50.6 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC002021 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CZ/2 - Strain relief 3043831
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ST-BW - Actuation tool 1207608
-
PC - Coding star 3040588
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 4/0,5 - Insulating sleeve 3002885
-
ISH 4/1,0 - Insulating sleeve 3002898
Your advantages
COMBI coupling for direct mounting
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.