TT-ST-M-2-PE-24AC
-
Surge protection device
2858920
TERMITRAB, spring-cage modular terminal block with integrated surge protection and disconnect knives, for assembly on NS 35/7.5, voltage UN 24 V DC, terminal width: 6.2 mm, cover width: 2.2 mm
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Type | Double-level terminal block with disconnect knife |
Number of positions | 2 |
Surge protection fault message | none |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V AC |
Connection method | Spring-cage connection |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 100 mm |
Depth | 65.1 mm (incl. DIN rail 7.5 mm) |
Flammability rating according to UL 94 | V-2 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 45 V DC |
31 V AC | |
Rated current | 350 mA (45 °C) |
Operating effective current IC at UC | ≤ 10 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs | 1 kA (per path) |
Total discharge current ITotal (8/20) µs | 10 kA |
Total discharge current ITotal (10/350) µs | 2 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 5 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 5 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 100 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 200 A (in total) |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 55 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 55 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 600 V |
Residual voltage at In (conductor-conductor) | ≤ 55 V |
Voltage protection level Up (line-line) | ≤ 80 V (C2 - 10 kV / 5 kA) |
≤ 40 V (stat.) | |
Voltage protection level Up (line-earth) | ≤ 600 V (C2 - 10 kV / 5 kA) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 1 dB (400 kHz/50 Ω) |
typ. 0.4 dB (170 kHz/150 Ω) | |
typ. 0.1 dB (40 kHz / 60 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | 3.5 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | 1.1 MHz |
Cut-off frequency fg (3 dB), sym. in 600 Ω system | typ. 280 kHz |
Capacity (Core-Core) | 2 nF |
Capacity (Core-Earth) | 2 pF |
Resistance per path | 6.6 Ω ±20 % |
Surge protection fault message | none |
Max. required back-up fuse | 370 mA |
Impulse durability (line-line) | C2 - 10 kV / 5 kA |
C3 - 100 A | |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 1 kA | |
C3 - 100 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Altitude | max. 2000 m |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / IEC 60664-1 |
Standards/specifications | IEC 61643-21/A1 |
Note | 2008 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | DIN rail: 35 mm |
Item number | 2858920 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL2 |
Product key | CL2224 |
GTIN | 4017918938147 |
Weight per piece (including packing) | 30.62 g |
Weight per piece (excluding packing) | 30.62 g |
Customs tariff number | 85363030 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.