RC-07P1N8AE100X - Device connector rear mounting
1240503

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Flat gasket, Panel thickness min.: 3 mm, Panel thickness max.: 10.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Compatible products