PSR-MC37-3NO-1NC-24DC-SP
-
Safety relays
2702412
Safety relay for emergency switching off and safety doors as well as for elevator applications up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual start, cross-circuit detection, 3 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRmini |
Application | Emergency stop |
Safety door | |
Magnetic switch | |
Transponder | |
Control | 1 and 2 channel |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Times | |
Typical response time | < 100 ms (automatic start) |
Typ. starting time with Us | < 100 ms (when controlled via A1) |
Typical release time | < 20 ms (when controlled via A1 or S12 and S22.) |
Restart time | < 1 s (Boot time) |
Recovery time | < 500 ms |
Maximum power dissipation for nominal condition | 17.03 W (UB = 30 V , US = 24 V , IS = 70 mA, IL2 = 72 A2, RContact = 0.2 ) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Basic insulation 4 kV between all current paths |
Basic insulation 4 kV between all current paths and housing | |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
Rated control circuit supply voltage US | 24 V DC -20 % / +25 % |
Rated control supply current IS | typ. 70 mA |
Power consumption at US | typ. 1.68 W |
Inrush current | 2 A (Δt = 300 µs at Us) |
Protective circuit | Serial protection against polarity reversal; Suppressor diode |
Digital: Sensor circuit (S12, S22) | |
Description of the input | safety-related sensor inputs |
Number of inputs | 2 |
Input voltage range "0" signal | < 5 V (S12) |
0 V DC ... 5 V DC (S22) | |
Input current range "0" signal | < 2 mA (S12) |
0 mA ... 2 mA (S22) | |
Inrush current | < 5 mA (typ. with US at S12, Δt = 500 µs) |
< 5 mA (typ. with US at S22/24 V, Δt = 500 µs) | |
> -5 mA (typ. with US at S22/0 V, Δt = 500 µs) | |
Filter time | max. 3 ms (at S12, S22; test pulse width; blanking pulses/dark test) |
> 1 s (at S12, S22; test pulse rate; blanking pulses/dark test) | |
Where test pulse width ≤ 1 ms: test pulse rate = 5 x test pulse width | |
max. 1 ms (at S12, S22; test pulse width; switch-on pulses/light test) | |
> 100 ms (at S12, S22; test pulse rate; switch-on pulses/light test) | |
Unless test pulses are safety-related, they should be disabled. | |
Max. permissible overall conductor resistance | 150 Ω |
Protective circuit | Suppressor diode |
Current consumption | < 4 mA (typ. with US at S12) |
< 4 mA (typ. with US at S22/24 V) | |
> -15 mA (typ. with US at S22/0 V) | |
Digital: Start circuit (S35) | |
Description of the input | non-safety-related |
NPN | |
Number of inputs | 1 |
Input voltage range "1" signal | 19.2 V DC ... 30 V DC |
Inrush current | < 10 mA (typ. with US, Δt = 500 µs) |
Max. permissible overall conductor resistance | 150 Ω |
Protective circuit | Suppressor diode |
Current consumption | < 0.5 mA (typ. with US) |
Relay: Enabling current path (13/14, 23/24, 33/34) | |
Output description | safety-related N/O contacts |
Number of outputs | 3 (undelayed) |
Contact switching type | 3 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 5 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Limiting continuous current | 6 A |
Sq. Total current | 72 A2 (observe derating) |
Switching frequency | 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 6 A gL/gG (N/O contact) |
Relay: Signaling current path (41/42) | |
Output description | non-safety-related N/C contact |
Number of outputs | 1 (undelayed) |
Contact switching type | 1 signaling current path |
Contact material | AgSnO2 |
Switching voltage | min. 5 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | min. 10 mA |
max. 6 A (Δt = 100 ms) | |
Limiting continuous current | 1 A |
Sq. Total current | 1 A2 |
Switching frequency | 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 1 A gL/gG |
Signal: Y32 | |
Output description | non-safety-related |
PNP | |
Number of outputs | 1 (digital) |
Voltage | 23 V DC (Us - 1 V) |
Current | max. 100 mA |
Maximum inrush current | 1 A (Δt = 5 ms at Us) |
Short-circuit protection | Yes |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Status display | 3 x LED (green) |
Operating voltage display | 1 x LED (green) |
Width | 22.5 mm |
Height | 117.4 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g for Δt = 11 ms (continuous shock: 10g for Δt = 16 ms) |
Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2702412 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA |
Product key | DNA181 |
GTIN | 4055626276953 |
Weight per piece (including packing) | 223 g |
Weight per piece (excluding packing) | 202.5 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 18791b4e-21d2-4def-a9b3-4158057cd408 |
Compatible products
Your advantages
Low housing width of only 22.5mm
3 enabling current paths, 1 signaling current path, 1 digital signal output
Cross-circuit detection
Automatic and manual activation
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
Suitable for elevator applications in accordance with EN 81-20
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.