VAL-MS 1500DC-PV/2+V-FM/40
-
Type 2 surge arrester
1099548
Surge protective device for 2-pos. isolated and grounded 1,500 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Product details
General | |
Note | The device is intended for touch proof installation in a housing. Ensure that there is a gap of at least 8 mm between the active and grounded parts in the connection area. |
Product type | PV arrester |
Product family | VALVETRAB MS |
IEC test classification | PV II |
PV T2 | |
EN type | T2 |
IEC power supply system | DC |
Type | DIN rail module, two-section, divisible |
Distance between live and grounded parts | 8 mm |
Installation location | Indoor |
Installation location of the disconnect device | Internal |
Accessibility | Accessible |
Connection configuration | Y configuration |
End-of-life mode | OCFM (Open-Circuit Failure Mode) |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 30 V AC |
30 V DC | |
Operating current | 1 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 53.4 mm |
Height | 98.7 mm |
Depth | 65.7 mm |
Horizontal pitch | 3 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR |
PBT-FR | |
Material group | I |
Housing material | PA 6.6-FR |
PBT-FR |
Mechanical data | |
Open side panel | No |
Mode of protection | (L+) - (L-) |
(L+) - PE | |
(L-) - PE | |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 350 µA DC |
≤ 600 µA AC | |
Standby power consumption PC | ≤ 250 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 30 kA |
Total discharge current ITotal (8/20) µs | 30 kA |
Voltage protection level Up | ≤ 5 kV |
Residual voltage Ures | ≤ 3.8 kV (at 3 kA) |
≤ 4.1 kV (at 5 kA) | |
≤ 4.4 kV (at 10 kA) | |
≤ 5 kV (at 15 kA) | |
≤ 5.3 kV (at 20 kA) | |
≤ 5.7 kV (at 30 kA) | |
≤ 6 kV (at 40 kA) | |
Response time tA | ≤ 25 ns |
PV protective circuit | |
Connection configuration | Y configuration |
End-of-life mode | OCFM (Open-Circuit Failure Mode) |
Protective circuit DC voltage side (DC) | |
Open-circuit voltage UOCSTC | ≤ 1250 V DC |
Maximum discharge current Imax (8/20) µs | 30 kA |
Response time tA | ≤ 25 ns |
Total discharge current ITotal (8/20) µs | 30 kA |
Nominal discharge current In (8/20) µs | 15 kA |
Rated load current IL | 80 A |
Continuous operating current ICPV | < 350 µA |
Maximum continuous operating voltage UCPV | 1500 V DC |
Short-circuit current rating ISCPV | 2000 A |
Residual voltage Ures | ≤ 3.8 kV (at 3 kA) |
≤ 4.1 kV (at 5 kA) | |
≤ 4.4 kV (at 10 kA) | |
≤ 5 kV (at 15 kA) | |
≤ 5.3 kV (at 20 kA) | |
≤ 5.7 kV (at 30 kA) | |
≤ 6 kV (at 40 kA) | |
Protective conductor current IPE | ≤ 350 µA DC |
≤ 600 µA AC | |
Voltage protection level Up | ≤ 5 kV |
Standby power consumption PC | ≤ 250 mVA |
Additional technical data | |
Maximum discharge current Imax (8/20) µs | 40 kA |
Nominal discharge current In (8/20) µs | 20 kA (4x (5x In | 120 s) | 30 min)) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 3000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (5-500 Hz/2.5 h/XYZ) |
UL specifications | |
Maximum continuous operating voltage MCOV | 1500 V DC |
Short-circuit current rating (SCCR) | 50 kA |
Voltage protection rating VPR | 4 kV |
Nominal discharge current In | 10 kA |
Mode of protection | (DC+) - (DC-) |
(DC+) - G | |
(DC-) - G | |
Nominal voltage | 1500 V DC |
Power distribution system | DC PV |
SPD Type | 1CA |
UL indicator/remote signaling | |
Operating voltage | 30 V AC |
DC operating voltage | 30 V DC |
AC operating current | 1 A AC |
DC operating current | 1 A DC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 14 ... 2 |
Standards/specifications | EN 61643-31 |
Note | 2019 |
Standards/specifications | IEC 61643-31 |
Note | 2018 |
Mounting type | DIN rail: 35 mm |
Item number | 1099548 |
Packing unit | 40 pc |
Minimum order quantity | 40 pc |
Sales key | CL1 |
Product key | CL1324 |
GTIN | 4055626949406 |
Weight per piece (including packing) | 358.58 g |
Weight per piece (excluding packing) | 353 g |
Customs tariff number | 85354000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171402 |
ECLASS-15.0 | 27171402 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ZBN 18 CUS - Zack marker strip 0825059
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ATP-QTTCB - Partition plate 3206238
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-MS 1500DC-PV-ST - Type 2 surge protection plug 1033727
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Wide range of applications due to various nominal voltages
High degree of modularity provides individual solutions for every application
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.